The LM5104 High-Voltage Gate Driver is designed to drive both the high-side and the low-side N-channel MOSFETs in a synchronous buck configuration. The floating high-side driver can work with supply voltages up to 100 V. The high-side and low-side gate drivers are controlled from a single input. Each change in state is controlled in an adaptive manner to prevent shoot-through issues. In addition to the adaptive transition timing, an additional delay time can be added, proportional to an external setting resistor. An integrated high-voltage diode is provided to charge high-side gate drive bootstrap capacitor. A robust level shifter operates at high speed while consuming low power and providing clean level transitions from the control logic to the high-side gate driver. Undervoltage lockout is provided on both the low-side and the high-side power rails. This device is available in the standard SOIC and the WSON packages.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LM5104 | SOIC (8) | 4.90 mm × 3.91 mm |
WSON (10) | 4.00 mm × 4.00 mm |
Changes from C Revision (March 2013) to D Revision
Changes from B Revision (March 2013) to C Revision
PIN | NAME | DESCRIPTION | APPLICATION INFORMATION | |
---|---|---|---|---|
SOIC | WSON | |||
1 | 1 | VDD | Positive gate drive supply | Locally decouple to VSS using ESR/ESL capacitor, located as close to IC as possible. |
2 | 2 | HB | High-side gate driver bootstrap rail | Connect the positive terminal to bootstrap capacitor to the HB pin and connect negative terminal to HS. The Bootstrap capacitor should be placed as close to IC as possible |
3 | 3 | HO | High-side gate driver output | Connect to gate of high-side MOSFET with short low inductance path. |
4 | 4 | HS | High-side MOSFET source connection | Connect to bootstrap capacitor negative terminal and source of high-side MOSFET. |
5 | 7 | RT | Deadtime programming pin | Resistor from RT to ground programs the deadtime between high- and low-side transitions. The resistor should be located close to the IC to minimize noise coupling from adjacent traces. |
6 | 8 | IN | Control input | Logic 1 equals High-side ON and Low-side OFF. Logic 0 equals High-side OFF and Low-side ON. |
7 | 9 | VSS | Ground return | All signals are referenced to this ground. |
8 | 10 | LO | Low-side gate driver output | Connect to the gate of the low-side MOSFET with a short low inductance path. |
MIN | MAX | UNIT | |
---|---|---|---|
VDD to VSS | –0.3 | 18 | V |
VHB to VHS | –0.3 | 18 | V |
IN to VSS | –0.3 | VDD + 0.3 | V |
LO Output | –0.3 | VDD + 0.3 | V |
HO Output | VHS – 0.3 | VHB + 0.3 | V |
VHS to VSS | −1 | 100 | V |
VHB to VSS | 118 | V | |
RT to VSS | –0.3 | 5 | V |
Junction Temperature | 150 | °C | |
Storage temperature range, Tstg | –55 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
MIN | MAX | UNIT | |
---|---|---|---|
VDD | 9 | 14 | V |
HS | –1 | 100 | V |
HB | VHS + 8 | VHS + 14 | V |
HS Slew Rate | < 50 | V/ns | |
Junction Temperature | –40 | 125 | °C |
THERMAL METRIC(1) | LM5104 | UNIT | ||
---|---|---|---|---|
D | DPR | |||
8 PINS | 10 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 114.5 | 37.9 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 61.1 | 38.1 | |
RθJB | Junction-to-board thermal resistance | 55.6 | 14.9 | |
ψJT | Junction-to-top characterization parameter | 9.7 | 0.4 | |
ψJB | Junction-to-board characterization parameter | 54.9 | 15.2 | |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | n/a | 4.4 |
PARAMETER | TEST CONDITIONS | MIN(2) | TYP | MAX(2) | UNIT | |
---|---|---|---|---|---|---|
SUPPLY CURRENTS | ||||||
IDD | VDD Quiescent Current | LI = HI = 0 V | 0.4 | 0.6 | mA | |
IDDO | VDD Operating Current | f = 500 kHz | 1.9 | 3 | mA | |
IHB | Total HB Quiescent Current | LI = HI = 0 V | 0.06 | 0.2 | mA | |
IHBO | Total HB Operating Current | f = 500 kHz | 1.3 | 3 | mA | |
IHBS | HB to VSS Current, Quiescent | VHS = VHB = 100 V | 0.05 | 10 | µA | |
IHBSO | HB to VSS Current, Operating | f = 500 kHz | 0.08 | mA | ||
INPUT PINS | ||||||
VIL | Low Level Input Voltage Threshold | 0.8 | 1.8 | V | ||
VIH | High Level Input Voltage Threshold | 1.8 | 2.2 | V | ||
RI | Input Pulldown Resistance | 100 | 200 | 500 | kΩ | |
TIME DELAY CONTROLS | ||||||
VRT | Nominal Voltage at RT | 2.7 | 3 | 3.3 | V | |
IRT | RT Pin Current Limit | RT = 0 V | 0.75 | 1.5 | 2.25 | mA |
TD1 | Delay Timer, RT = 10 kΩ | 58 | 90 | 130 | ns | |
TD2 | Delay Timer, RT = 100 kΩ | 140 | 200 | 270 | ns | |
UNDER VOLTAGE PROTECTION | ||||||
VDDR | VDD Rising Threshold | 6.0 | 6.9 | 7.4 | V | |
VDDH | VDD Threshold Hysteresis | 0.5 | V | |||
VHBR | HB Rising Threshold | 5.7 | 6.6 | 7.1 | V | |
VHBH | HB Threshold Hysteresis | 0.4 | V | |||
BOOT STRAP DIODE | ||||||
VDL | Low-Current Forward Voltage | IVDD-HB = 100 µA | 0.60 | 0.9 | V | |
VDH | High-Current Forward Voltage | IVDD-HB = 100 mA | 0.85 | 1.1 | V | |
RD | Dynamic Resistance | IVDD-HB = 100 mA | 0.8 | 1.5 | Ω | |
LO GATE DRIVER | ||||||
VOLL | Low-Level Output Voltage | ILO = 100 mA | 0.25 | 0.4 | V | |
VOHL | High-Level Output Voltage | ILO = –100 mA VOHL = VDD – VLO |
0.35 | 0.55 | V | |
IOHL | Peak Pullup Current | VLO = 0 V | 1.6 | A | ||
IOLL | Peak Pulldown Current | VLO = 12 V | 1.8 | A | ||
HO GATE DRIVER | ||||||
VOLH | Low-Level Output Voltage | IHO = 100 mA | 0.25 | 0.4 | V | |
VOHH | High-Level Output Voltage | IHO = –100 mA, VOHH = VHB – VHO |
0.35 | 0.55 | V | |
IOHH | Peak Pullup Current | VHO = 0 V | 1.6 | A | ||
IOLH | Peak Pulldown Current | VHO = 12 V | 1.8 | A |
PARAMETER | TEST CONDITIONS | MIN(2) | TYP | MAX(2) | UNIT | |
---|---|---|---|---|---|---|
tLPHL | Lower Turn-Off Propagation Delay (IN Rising to LO Falling) |
25 | 56 | ns | ||
tHPHL | Upper Turn-Off Propagation Delay (IN Falling to HO Falling) |
25 | 56 | |||
tRC, tFC | Either Output Rise/Fall Time | CL = 1000 pF | 15 | |||
tR, tF | Either Output Rise/Fall Time (3V to 9V) | CL = 0.1 µF | 0.6 | µs | ||
tBS | Bootstrap Diode Turn-Off Time | IF = 20 mA, IR = 200 mA | 50 | ns |