The LM5105 is a high-voltage gate driver designed to drive both the high-side and low-side N–Channel MOSFETs in a synchronous buck or half-bridge configuration. The floating high-side driver is capable of working with rail voltages up to 100 V. The single control input is compatible with TTL signal levels and a single external resistor programs the switching transition dead time through tightly matched turnon delay circuits. A high-voltage diode is provided to charge the high-side gate-drive bootstrap capacitor. The robust level shift technology operates at high speed while consuming low power and provides clean output transitions. Undervoltage lockout disables the gate driver when either the low-side or the bootstrapped high-side supply voltage is below the operating threshold. The LM5105 is offered in the thermally enhanced WSON plastic package.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LM5105 | WSON (10) | 4.00 mm × 4.00 mm |
Changes from D Revision (March 2016) to E Revision
Changes from C Revision (March 2013) to D Revision
Changes from B Revision (March 2013) to C Revision
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | VDD | P | Positive gate drive supply. Decouple VDD to VSS using a low ESR/ESL capacitor, placed as close to the IC as possible. |
2 | HB | P | High-side gate driver bootstrap rail. Connect the positive terminal of bootstrap capacitor to the HB pin and connect negative terminal to HS. The Bootstrap capacitor must be placed as close to IC as possible. |
3 | HO | O | High-side gate driver output. Connect to the gate of high side N-MOS device through a short, low inductance path. |
4 | HS | P | High-side MOSFET source connection. Connect to the negative terminal of the bootstrap capacitor and to the source of the high side N-MOS device. |
5 | NC | — | Not connected. |
6 | RDT | I | Dead-time programming pin. A resistor from RDT to VSS programs the turnon delay of both the high and low side MOSFETs. The resistor must be placed close to the IC to minimize noise coupling from adjacent PCB traces. |
7 | EN | I | Logic input for driver disable or enable. TTL compatible threshold with hysteresis. LO and HO are held in the low state when EN is low. |
8 | IN | I | Logic input for gate driver. TTL compatible threshold with hysteresis. The high side MOSFET is turned on and the low side MOSFET turned off when IN is high. |
9 | VSS | G | Ground return. All signals are referenced to this ground. |
10 | LO | O | Low-side gate driver output. Connect to the gate of the low side N-MOS device with a short, low inductance path. |
— | Exposed Pad | — | It is recommended that the exposed pad on the bottom of the package be soldered to ground plane on the PCB to aid thermal dissipation. |
MIN | MAX | UNIT | |
---|---|---|---|
VDD to VSS | –0.3 | 18 | V |
HB to HS | –0.3 | 18 | V |
IN and EN to VSS | –0.3 | VDD + 0.3 | V |
LO to VSS | –0.3 | VDD + 0.3 | V |
HO to VSS | HS – 0.3 | HB + 0.3 | V |
HS to VSS(3) | −5 | 100 | V |
HB to VSS | 118 | V | |
RDT to VSS | –0.3 | 5 | V |
Junction temperature, TJ | 150 | °C | |
Storage temperature, Tstg | –55 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM)(1)(2) | ±2000 | V |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VDD | 8 | 14 | V | |||
HS(1) | –1 | 100 | V | |||
HB | HS + 8 | HS + 14 | V | |||
HS | Slew rate | <50 | V/ns | |||
TJ | Junction temperature | –40 | 125 | °C |
THERMAL METRIC(1) | LM5105 | UNIT | |
---|---|---|---|
DPR (WSON) | |||
10 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 37.8 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 36.2 | °C/W |
RθJB | Junction-to-board thermal resistance | 14.9 | °C/W |
ψJT | Junction-to-top characterization parameter | 0.3 | °C/W |
ψJB | Junction-to-board characterization parameter | 15.2 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 4.4 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY CURRENTS | ||||||
IDD | VDD quiescent current | IN = EN = 0 V | 0.34 | 0.6 | mA | |
IDDO | VDD operating current | f = 500 kHz | 1.65 | 3 | mA | |
IHB | Total HB quiescent current | IN = EN = 0 V | 0.06 | 0.2 | mA | |
IHBO | Total HB operating current | f = 500 kHz | 1.3 | 3 | mA | |
IHBS | HB to VSS current, quiescent | HS = HB = 100 V | 0.05 | 10 | µA | |
IHBSO | HB to VSS current, operating | f = 500 kHz | 0.1 | mA | ||
INPUT IN AND EN | ||||||
VIL | Low-level input voltage threshold | 0.8 | 1.8 | V | ||
VIH | High-level input voltage threshold | 1.8 | 2.2 | V | ||
Rpd | Input pulldown resistance pin IN and EN | 100 | 200 | 500 | kΩ | |
DEAD-TIME CONTROLS | ||||||
VRDT | Nominal voltage at RDT | 2.7 | 3 | 3.3 | V | |
IRDT | RDT pin current limit | RDT = 0 V | 0.75 | 1.5 | 2.25 | mA |
UNDER VOLTAGE PROTECTION | ||||||
VDDR | VDD rising threshold | 6 | 6.9 | 7.4 | V | |
VDDH | VDD threshold hysteresis | 0.5 | V | |||
VHBR | HB rising threshold | 5.7 | 6.6 | 7.1 | V | |
VHBH | HB threshold hysteresis | 0.4 | V | |||
BOOT STRAP DIODE | ||||||
VDL | Low-current forward voltage | IVDD-HB = 100 µA | 0.6 | 0.9 | V | |
VDH | High-current forward voltage | IVDD-HB = 100 mA | 0.85 | 1.1 | V | |
RD | Dynamic resistance | IVDD-HB = 100 mA | 0.8 | 1.5 | Ω | |
LO GATE DRIVER | ||||||
VOLL | Low-level output voltage | ILO = 100 mA | 0.25 | 0.4 | V | |
VOHL | High-level output voltage | ILO = –100 mA, VOHL = VDD – VLO |
0.35 | 0.55 | V | |
IOHL | Peak pullup current | LO = 0 V | 1.8 | A | ||
IOLL | Peak pulldown current | LO = 12 V | 1.6 | A | ||
HO GATE DRIVER | ||||||
VOLH | Low-level output voltage | IHO = 100 mA | 0.25 | 0.4 | V | |
VOHH | High-level output voltage | IHO = –100 mA, VOHH = HB – HO |
0.35 | 0.55 | V | |
IOHH | Peak pullup current | HO = 0 V | 1.8 | A | ||
IOLH | Peak pulldown current | HO = 12 V | 1.6 | A |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tLPHL | Lower turnoff propagation delay | 26 | 56 | ns | ||
tHPHL | Upper turnoff propagation delay | 26 | 56 | ns | ||
tLPLH | Lower turnon propagation delay | RDT = 100 k | 485 | 595 | 705 | ns |
tHPLH | Upper turnon propagation delay | RDT = 100 k | 485 | 595 | 705 | ns |
tLPLH | Lower turnon propagation delay | RDT = 10 k | 75 | 105 | 150 | ns |
tHPLH | Upper turnon propagation delay | RDT = 10 k | 75 | 105 | 150 | ns |
ten, tsd | Enable and shutdown propagation delay | 28 | ns | |||
DT1, DT2 | Dead-time LO OFF to HO ON and HO OFF to LO ON |
RDT = 100 k | 570 | ns | ||
RDT = 10 k | 80 | ns | ||||
MDT | Dead-time matching | RDT = 100 k | 50 | ns | ||
tR, tF | Either output rise or fall time | CL = 1000 pF | 15 | ns | ||
tBS | Bootstrap diode turnon or turnoff time | IF = 20 mA, IR = 200 mA | 50 | ns |
The LM5105 is a single PWM input Gate Driver with Enable that offers a programmable dead time. The dead time is set with a resistor at the RDT pin and can be adjusted from 100 ns to 600 ns. The wide dead-time programming range provides the flexibility to optimize drive signal timing for a wide range of MOSFETS and applications.
The RDT pin is biased at 3 V and current-limited to 1-mA maximum programming current. The time delay generator accommodates resistor values from 5 k to 100 k with a dead time that is proportional to the RDT resistance. Grounding the RDT pin programs the LM5105 to drive both outputs with minimum dead time.
Both top and bottom drivers include undervoltage lockout (UVLO) protection circuitry, which monitors the supply voltage (VDD) and bootstrap capacitor voltage (HB – HS) independently. The UVLO circuit inhibits each driver until sufficient supply voltage is available to turn on the external MOSFETs, and the UVLO hysteresis prevents chattering during supply voltage transitions. When the supply voltage is applied to the VDD pin of LM5105, the top and bottom gates are held low until VDD exceeds the UVLO threshold, typically about 6.9 V. Any UVLO condition on the bootstrap capacitor disables only the high-side output (HO).
Table 1 lists the functional modes for LM5105.
EN | IN PIN | LO PIN | HO PIN |
---|---|---|---|
L | Any | L | L |
H | H | L | H |
H | L | H | L |
NOTE
Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.
The LM5105 is one of the latest generation of high-voltage gate drivers which are designed to drive both the high-side and low-side N-channel MOSFETs in a half-bridge or full-bridge configuration or in a synchronous buck circuit. The floating high-side driver can operate with supply voltages up to 110 V. This allows for N-channel MOSFET control in half-bridge, full-bridge, push-pull, two-switch forward, and active clamp topologies.
The outputs of the LM5105 are controlled from a single input. The rising edge of each output can be delayed with a programming resistor.
Table 2 lists the design parameters for this application example.
PARAMETER | VALUE |
---|---|
Gate Drive IC | LM5105 |
Mosfet | CSD18531Q5A |
VDD | 10 V |
Qgmax | 43 nC |
Fsw | 100 kHz |
DMax | 95% |
IHBS | 10 µA |
VDH | 1.1 V |
VHBR | 7.1 V |
VHBH | 0.4 V |
where
The quiescent current of the bootstrap circuit is 10 µA, which is negligible compared to the Qgs of the MOSFET.
In practice the value for the CBOOT capacitor should be greater than that calculated to allow for situations where the power stage may skip pulse due to load transients. In this circumstance the boot capacitor must maintain the HB pin voltage above the UVLO voltage for the HB circuit.
As a general rule the local VDD bypass capacitor should be 10 times greater than the calculated value of CBOOT.
In practice, the value of CBoot is greater than the calculated value. This allows for the capacitance shift caused by the DC bias voltage and for situations where the power stage would otherwise skip pulses due to load transients. Therefore, it is recommended to include a safety-related margin in the CBoot value and place it as close to the VDD and VSS pins as possible. A 50-V, 0.1-µF capacitor is chosen in this example.
The bootstrap and bias capacitors should be ceramic types with X7R dielectric. The voltage rating should be twice that of the maximum VDD to allow for loss of capacitance once the devices have a DC bias voltage across them and to ensure long-term reliability of the devices.
The resistor values, RT, for setting turnon delay can be found in Figure 17.