The LM5156xH (LM5156H and LM51561H) device is a wide input range, non-synchronous boost controller that uses peak current mode control. The device can be used in boost, SEPIC, and flyback topologies.
The device can start up from a 1-cell battery with a minimum of 2.97 V if the BIAS pin is connected to the VCC pin. It can operate with the input supply voltage as low as 1.5 V if the BIAS pin is greater than 3.5 V.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
LM5156xH | HTSSOP (14) | 5.0 mm × 4.4 mm |