The LM6x4xx family of buck regulators are regulators that provide either fixed or adjustable output voltage that can be set from 1 V to 95% of expected input voltage. These regulators operate under a wide input voltage range or 3 V to 36 V and have transient tolerance up to 42 V.
The family is designed for low EMI. The devices incorporate pin-selectable spread spectrum and an adjustable SW node rise time. Dual Random Spread Spectrum (DRSS) frequency hopping is set to ±5.5% (typical), drastically reducing peak emissions through a combination of triangular and pseudo random modulation. DRSS also includes advanced techniques to reduce output voltage ripple caused by spread spectrum modulation.
An open-drain RESET output with filtering and delayed release gives a true indication of system status. In auto mode, the device automatically transitions between fixed-frequency pulse width modulation (FPWM) and pulse frequency modulation (PFM) modes of operation, allowing an unloaded current consumption of only 5 µA (typical). Electrical characteristics are specified over a junction temperature range of –40°C to +150°C.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
LM61495 | VQFN (16) | 4.50 mm × 3.50 mm |
LM61480 | ||
LM62460 |
Changes from Revision * (February 2020) to Revision A (November 2021)
DEVICE | VARIANT | LIGHT LOAD | SPREAD SPECTRUM | OUTPUT VOLTAGE | TYPICAL FREQUENCY | CURRENT |
---|---|---|---|---|---|---|
LM61495 (10-A rating) | LM61495RPHR | Pin selectable | Pin selectable | Adjustable | Pin selectable | 10 A |
LM61480 (8-A rating) | LM61480RPHR | Pin selectable | Pin selectable | Adjustable | Pin selectable | 8 A |
LM62460 (6-A rating) | LM62460RPHR | Pin selectable | Pin selectable | Adjustable | Pin selectable | 6 A |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
PGND2 | 1 | G | Power ground to internal low-side MOSFET. Connect to system ground. Low-impedance connection must be provided to PGND1. Connect a high-quality bypass capacitor or capacitors from this pin to VIN2. |
VIN2 | 2 | P | Input supply to the regulator. Connect a high-quality bypass capacitor or capacitors from this pin to PGND2. Provide a low-impedance connection to VIN1. |
RBOOT | 3 | P | Connect to CBOOT through a resistor. A resistance, typically between 0 Ω and 100 Ω, is used to adjust the slew rate of the SW node rise time. See Figure 8-10. |
CBOOT | 4 | P | High-side driver upper supply rail. Connect a 100-nF capacitor between the SW pin and CBOOT. An internal diode charges the capacitor while SW node is low. |
BIAS | 5 | P | Input to internal voltage regulator. Connect the pin to an output voltage point or an external bias supply from 3.3 V to 12 V. Connect an optional high-quality 0.1-µF capacitor from this pin to GND for the best performance. If output voltage is above 12 V and no external supply is used, tie the pin to ground. |
VCC | 6 | O | Internal regulator output. Used as supply to internal control circuits. Do not connect this pin to any external loads. Connect a high-quality 1-µF capacitor from this pin to AGND. |
FB | 7 | I | Feedback input to regulator. Connect this pin to an output voltage sense point for fixed output versions (for example, 3.3 V and 5 V). Connect this pin to a feedback divider tap point for adjustable output options. Do not float or ground. |
AGND | 8 | G | Analog ground for regulator and system. All electrical parameters are measured with respect to this pin. Connect this pin to PGND1 and PGND2 on PCB. |
RT | 9 | I/O | Connect this pin to ground through a resistor with a value between 6.8 kΩ and 80 kΩ to set the switching frequency between 200 kHz and 2200 kHz. Connect to VCC for 400 kHz. Connect to GND for 2.2 MHz. Do not float. |
RESET | 10 | O | Open-drain RESET output. Connect to a suitable voltage supply through a current limiting resistor. High = power OK, low = fault. RESET goes low when EN = low. |
SPSP | 11 | I | Connect to VCC or through a resistor to ground to enable spread spectrum. Connect to GND to disable spread spectrum. If using spread spectrum, a VCC connection turns off the spread spectrum tone correction while a resistor to ground adjusts the tone correction to lower the output voltage ripple. Do not float this pin. See Section 8.3.10. |
SYNC/MODE | 12 | I | This pin controls the
mode of operation of the LM6x4xx. Modes include
Auto mode (automatic PFM/PWM operation), forced
pulse width modulation (FPWM), and synchronized to
an external clock. The clock triggers on the
rising edge of an applied external clock. Pull low
to enable PFM operation, pull high to enable FPWM,
or connect to a clock to synchronize to an
external frequency in FPWM mode. Do not float this
pin. When synchronized to an external clock, use the RT pin to set the internal frequency close to the synchronized frequency to avoid disturbances if the external clock is turned on and off. |
EN | 13 | I | Precision enable input to regulator. High = on, low = off. Can be connected to VIN. Precision enable allows the pin to be used as an adjustable UVLO. Do not float. See Section 8.3.2. |
VIN1 | 14 | P | Input supply to the regulator. Connect a high-quality bypass capacitor or capacitors from this pin to PGND1. Low-impedance connection must be provided to VIN2. |
PGND1 | 15 | G | Power ground to internal low-side MOSFET. Connect to system ground. Low-impedance connection must be provided to PGND2. Connect a high-quality bypass capacitor or capacitors from this pin to VIN1. |
SW | 16 | P | Switch node of the regulator. Connect to the output inductor. |