The LM73 is an integrated, digital-output temperature sensor featuring an incremental Delta-Sigma ADC with a two-wire interface that is compatible with the SMBus and I2C interfaces. The host can query the LM73 at any time to read temperature.
Available in a 6-pin SOT package, the LM73 occupies very little board area while operating over a wide temperature range (–40°C to 150°C) and providing ±1°C accuracy from –10°C to 80°C. The user can optimize between the conversion time and the sensitivity of the LM73 by programming it to report temperature in any of four different resolutions. Defaulting to 11-bit mode (0.25°C/LSB), the LM73 measures temperature in a maximum time of 14 ms, making it ideal for applications that require temperature data very soon after power-up. In its maximum resolution, 14-bit mode (0.03125°C/LSB), the LM73 is optimized to sense very small changes in temperature.
A single multi-level address line selects one of three unique device addresses. An open-drain ALERT output goes active when the temperature exceeds a programmable limit. Both the data and clock lines are filtered for excellent noise tolerance and reliable communication. Additionally, a time-out feature on the clock and data lines causes the LM73 to automatically reset these lines if either is held low for an extended time, thus exiting any bus lock-up condition without processor intervention.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LM73 | SOT (6) | 2.90 mm × 1.60 mm |
Changes from E Revision (January 2015) to F Revision
Changes from D Revision (May 2009) to E Revision
PIN | TYPE | EQUIVALENT CIRCUIT | FUNCTION | |
---|---|---|---|---|
NO. | NAME | |||
1 | ADDR | CMOS Logic Input (three levels) |
![]() |
Address Select Input: One of three device addresses is selected by connecting to ground, left floating, or connecting to VDD. |
2 | GND | Ground | Ground | |
3 | VDD | Power | Supply Voltage | |
4 | SMBCLK | CMOS Logic Input |
![]() |
Serial Clock: SMBus clock signal. Operates up to 400 kHz. Low-pass filtered. |
5 | ALERT | Open-Drain Output |
![]() |
Digital output which goes active whenever the measured temperature exceeds a programmable temperature limit. |
6 | SMBDAT | Open-Drain Input/Output |
![]() |
Serial Data: SMBus bi-directional data signal used to transfer serial data synchronous to the SMBCLK. Low-pass filtered. |