Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
LM74700D-Q1 Automotive Low IQ Reverse Battery Protection Ideal Diode Controller
1 Features
- AEC-Q100 qualified with the following results
- Device temperature grade 1:
–40°C to +125°C ambient operating temperature range
- Device HBM ESD classification level 2
- Device CDM ESD classification level C4B
- 3.2-V to 65-V input range (3.9-V
start-up)
- –65-V reverse voltage rating
- Charge pump for external
N-Channel MOSFET
- 20-mV ANODE to CATHODE forward
voltage drop regulation
- Enable pin feature
- 1-µA shutdown current
(EN=Low)
- 80-µA operating quiescent current
(EN=High)
- 2.3-A peak gate turn-off current
- < 0.75-µs response to reverse
current blocking
- Meets automotive ISO7637 transient requirements with a suitable
TVS Diode
- Available in an 8-pin SOIC
package