Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
LMC648x CMOS Rail-to-Rail Input and Output Operational Amplifiers
1 Features
- Rail-to-rail input common-mode voltage range (specified over temperature)
- Rail-to-rail output swing (within 20mV of supply
rail, 100kΩ load)
- Specified 3V, 5V, and 15V performance
- Excellent CMRR and PSRR: 82dB
- Ultra-low input current: 20fA
- Specified for 2kΩ and 600Ω loads
- Improved replacement for TLC272,
TLC277