Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
LMC649x Dual and Quad, CMOS, Rail-to-Rail Input/Output Operational Amplifiers
1 Features
- Rail-to-rail input common-mode voltage range,
specified over temperature
- Rail-to-rail output swing within 100mV of supply
rail, 2kΩ load
- Can operate on standard 5V and 15V supplies
- Excellent CMRR and PSRR: 82dB
- Ultra-low input current: 150fA
- Low supply current (at VS = 5V):
500μA/amplifier
- Low offset voltage drift: 1.0μV/°C
2 Applications
- Automotive transducer amplifier
- Pressure sensor
- Oxygen sensor
- Temperature sensor
- Speed sensor