The LME49720 device is part of the ultra-low distortion, low noise, high slew rate operational amplifier series optimized and fully specified for high performance, high fidelity applications. Combining advanced leading-edge process technology with state-of-the-art circuit design, the LME49720 audio operational amplifiers deliver superior audio signal amplification for outstanding audio performance. The LME49720 combines extremely low voltage noise density (2.7nV/√Hz) with vanishingly low THD+N (0.00003%) to easily satisfy the most demanding audio applications.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LME49720 | TO-99 (8) | 9.08mm × 9.08mm |
SOIC (8) | 4.90mm × 3.91mm | |
PDIP (8) | 9.81mm × 6.35mm |
Changes from C Revision (April 2013) to D Revision
Device Number | Amplifier Type | Number of Channel | Output Current (mA) | Input Noise Density (nV/rtHz) | THD+N (%) |
---|---|---|---|---|---|
LME49710 | Audio Operational | 1 | 37 | 2.5 | 0.00003 |
LME49720 | Audio Operational | 2 | 26 | 2.7 | 0.00003 |
LME49721 | Audio Operational | 2 | 100 | 4 | 0.0002 |
LME49723 | Audio Operational | 2 | 25 | 3.2 | 0.0002 |