Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
LMG2652 650V 140mΩ GaN Half Bridge With
Integrated Driver and Current Sense Emulation
1 Features
- 650V GaN power-FET half
bridge
- 140mΩ low-side and high-side GaN FETs
- Integrated gate drivers with
<100ns low propagation delays
- Current-sense emulation with
high-bandwidth and high accuracy
- Low-side referenced (INH) and
high-side referenced (GDH) high-side gate drive pins
- Low-side (INL) / high-side (INH)
gate-drive interlock
- High-side (INH) gate-drive signal
level shifter
- Smart-switched bootstrap diode
function
- High-side start up: <8µs
- Low-side / high-side
cycle-by-cycle overcurrent protection
- Overtemperature protection
- AUX idle quiescent current:
250μA
- AUX standby quiescent current:
50μA
- BST idle quiescent current:
70μA
- 8mm × 6mm QFN package with dual
thermal pads