Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
LMG365xR070 650V
70mΩ GaN FET With
Integrated Driver and Protection
1 Features
- 650V 70mΩ GaN power FET
with integrated gate driver
- >200V/ns FET
hold-off
- Adjustable slew rates for
optimization of switching performance and EMI mitigation
- 10V/ns to 100V/ns
turn-on slew rates
- 10V/ns to full
speed turn-off slew rates
- Operates with supply pin
and input logic pin voltage range from 9V to 26V
- Robust Protection
- Cycle-by-cycle
overcurrent and latched short-circuit protection with <300ns
response
- Withstands 720V surge while hard-switching
- Self-protection from internal overtemperature and UVLO monitoring
- 9.8mm × 11.6mm TOLL package witht
thermal pad