LMH1208 device is a 12G UHD-SDI low power dual output cable driver. It supports SMPTE video rates up to 11.88 Gbps, enabling UHD video for 4K/8K applications. The additional equalized 100-Ω driver output on the host-side can be used for monitoring or signal distribution purposes.
The programmable PCB input equalizer provides high frequency boost to reduce inter symbol interference (ISI) induced by PCB board trace. The integrated 75-Ω termination and return loss network at both cable driver outputs facilitate overall system design in meeting stringent SMPTE return loss requirements.
Input Signal Detect determines the presence of a valid signal at the input of the cable driver. This sensing feature may be used to alert the user of a system fault and activate a Power Save Mode, reducing the power consumption of the cable driver. The LMH1208 provides selectable slew rates for data rates up to 11.88 Gbps. The output slew rate and amplitude can be controlled by pin, SPI, or SMBus control.
The LMH1208 is powered from a single 2.5-V supply. It is offered in a small footprint 5 mm × 5 mm 32-pin WQFN package. The LMH1208 is pin compatible with the LMH1228 (12G Dual Cable Driver with Integrated Reclocker).
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LMH1208 | WQFN (32) | 5.00 mm × 5.00 mm |
PIN | I/O(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
HIGH-SPEED DIFFERENTIAL I/OS | |||
SDI_OUT1+ | 1 | I/O, Analog | Single-ended complementary outputs with on-chip 75-Ω termination at SDI_OUT1+ and SDI_OUT1–. SDI_OUT1± include integrated return loss networks designed to meet the SMPTE output return loss requirements. Connect SDI_OUT1+ to a BNC through a 4.7-µF, AC-coupling capacitor. SDI_OUT1– should be similarly AC-coupled and terminated with an external 4.7-µF capacitor and 75-Ω resistor to GND. |
SDI_OUT1– | 2 | I/O, Analog | |
SDI_OUT2+ | 8 | O, Analog | Single-ended complementary outputs with on-chip 75-Ω termination at SDI_OUT2+ and SDI_OUT2–. SDI_OUT2± include integrated return loss networks designed to meet the SMPTE output return loss requirements. SDI_OUT2± is used as a second cable driver. Connect SDI_OUT2+ to a BNC through a 4.7-µF, AC-coupling capacitor. SDI_OUT2– should be similarly AC-coupled and terminated with an external 4.7-µF capacitor and 75-Ω resistor to GND. |
SDI_OUT2– | 7 | O, Analog | |
IN0+ | 19 | I, Analog | Differential inputs from host video processor. On-chip 100-Ω differential termination. Requires external 4.7-µF, AC-coupling capacitors for SMPTE applications. |
IN0– | 18 | I, Analog | |
OUT0+ | 23 | O, Analog | Differential outputs to host video processor. On-chip 100-Ω differential termination. Requires external 4.7-µF, AC-coupling capacitors for SMPTE applications. |
OUT0– | 22 | O, Analog | |
CONTROL PINS | |||
OUT0_SEL | 4 | I, LVCMOS | OUT0_SEL enables the use of the 100-Ω host-side output driver at OUT0±.
See Table 2 for details. OUT0_SEL is internally pulled high by default (OUT0 disabled). |
HOST_EQ0 | 9 | I, 4-LEVEL | HOST_EQ0 selects the equalizer setting for IN0±.
See Table 4 for details. |
MODE_SEL | 12 | I, 4-LEVEL | MODE_SEL enables the SPI or SMBus serial control interface.
See Table 8 for details. |
SDI_OUT2_SEL | 14 | I, LVCMOS | SDI_OUT2_SEL enables the use of the 75-Ω output driver at SDI_OUT2±.
See Table 2 for details. SDI_OUT2_SEL is internally pulled high by default (SDI_OUT2 disabled). |
SLEW_CTRL | 17 | I, 4-LEVEL | SLEW_CTRL selects the edge rate for both cable driver outputs. SLEW_CTRL settings are dependent on the operating SMPTE data rate.
SLEW_CTRL also determines the pre-emphasis level applied to both cable driver outputs. See Table 6 and Table 7 for details. |
SDI_VOD | 24 | I, 4-LEVEL | SDI_VOD selects one of four output amplitudes for the cable drivers at SDI_OUT1± and SDI_OUT2±.
See Table 5 for details. |
SD_N | 27 | O, LVCMOS,
OD |
SD_N is the Signal Detect indicator. SD_N is pulled low when signal is detected at IN0±. SD_N is a 3.3-V tolerant, open-drain output. It requires an external resistor to a logic supply.
SD_N can be reconfigured to indicate Interrupt (INT_N) through register programming. See Status Indicators and Interrupts. |
ENABLE | 32 | I, LVCMOS | A logic-high at ENABLE enables normal operation for the LMH1208. A logic-low at ENABLE places the LMH1208 in Power-Down Mode.
ENABLE is internally pulled high by default. |
SPI SERIAL CONTROL INTERFACE, MODE_SEL = F (FLOAT) | |||
SS_N | 11 | I, LVCMOS | SS_N is the Slave Select. When SS_N is at logic low, it enables SPI access to the LMH1208 slave device.
SS_N is a 2.5-V LVCMOS input and is internally pulled high by default. |
MOSI | 13 | I, LVCMOS | MOSI is the SPI serial control data input to the LMH1208 slave device when the SPI bus is enabled. MOSI is a 2.5-V LVCMOS input.
An external pullup resistor is recommended. |
MISO | 28 | O, LVCMOS | MISO is the SPI serial control data output from the LMH1208 slave device.
MISO is a 2.5-V LVCMOS output. |
SCK | 29 | I, LVCMOS | SCK is the SPI serial input clock to the LMH1208 slave device when the SPI interface is enabled. SCK is a 2.5-V LVCMOS input.
An external pullup resistor is recommended. |
SMBUS SERIAL CONTROL INTERFACE, MODE_SEL = L (1 KΩ TO VSS) | |||
ADDR0 | 11 | Strap, 4-LEVEL | ADDR[1:0] are 4-level straps, read into the device at power up. They are used to select one of the 16 supported SMBus addresses when SMBus is enabled. See Table 9 for details. |
SDA | 13 | I/O, LVCMOS,
OD |
SDA is the SMBus bidirectional data line to or from the LMH1208 slave device when SMBus is enabled. SDA is an open-drain I/O and requires an external pullup resistor to the SMBus termination voltage. SDA is 3.3-V tolerant. |
ADDR1 | 28 | Strap, 4-LEVEL | ADDR[1:0] are 4-level straps, read into the device at power up. They are used to select one of the 16 supported SMBus addresses when SMBus is enabled. See Table 9 for details. |
SCL | 29 | I/O, LVCMOS,
OD |
SCL is the SMBus input clock to the LMH1208 slave device when SMBus is enabled. It is driven by a LVCMOS open-drain driver from the SMBus master. SCL requires an external pullup resistor to the SMBus termination voltage. SCL is 3.3-V tolerant. |
RESERVED | |||
RSV1
RSV2 RSV3 RSV4 RSV5 RSV6 |
10
15 16 25 26 5 |
— | Reserved pins. Do not connect. |
POWER | |||
VSS | 3, 6, 20 | I, Ground | Ground reference. |
RSV_L | 21 | I, Power | Connect RSV_L to the same 2.5-V ± 5% supply as VIN. |
VIN | 30 | I, Power | VIN is connected to an external 2.5-V ± 5% power supply. |
VDD_LDO | 31 | O, Power | VDD_LDO is the output of the internal 1.8-V LDO regulator. VDD_LDO output requires an external 1-µF and 0.1-µF bypass capacitor to VSS. The internal LDO is designed to power internal circuitry only. |
EP | — | I, Ground | EP is the exposed pad at the bottom of the RTV package. The exposed pad should be connected to the VSS plane through a 3 × 3 via array. |