VS = 5 V, TA = 25°C, RL = 100 Ω (Typical Values Unless Specified)
(1) Short Circuit Test is a momentary test.
See Note 3 under Absolute Maximum Ratings.
The LMH6657 and LMH6658 devices are low-cost operational amplifiers that operate from a single supply with input voltage range extending below the V−. Based on easy to use voltage feedback topology and boasting fast slew rate (700 V/µs) and high speed (140 MHz GBWP), the LMH6657 (Single) and LMH6658 (dual) can be used in high speed large signal applications. These applications include instrumentation, communication devices, set-top boxes, and so forth.
With a -3dB BW of 100 MHz (AV = +2) and DG & DP of 0.03% & 0.10° respectively, the LMH6657 and LMH6658 are well suited for video applications. The output stage can typically supply 80 mA into the load with a swing of about 1 V from either rail.
For Industrial applications, the LMH6657 and LMH6658 are excellent cost-saving choices. Input referred voltage noise is low and the input voltage can extend below V− to ease amplification of low level signals that could be at or near the system ground. With low distortion and fast settling, LMH6657 and LMH6658 can provide buffering for A/D and D/A applications.
The LMH6657 and LMH6658 versatility and ease of use is extended even further by offering these high slew rate, high-speed operational amplifiers in miniature packages such as SOT-23-5, SC70, SOIC-8, and VSSOP-8.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LMH6657 | SC70 (5) | 2.00 mm × 1.25 mm |
SOT-23 (5) | 2.90 mm × 1.60 mm | |
LMH6658 | SOIC (8) | 4.90 mm × 3.91 mm |
VSSOP (8) | 3.00 mm × 3.00 mm |
Changes from F Revision (April 2013) to G Revision
Changes from E Revision (March 2013) to F Revision
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | NO. | |||
SOT-23 AND SC70 |
SOIC AND VSSOP | |||
OUTPUT | 1 | — | O | Output |
–IN | 4 | — | I | Inverting input |
+IN | 3 | — | I | Noninverting input |
OUT A | — | 1 | O | Output A |
–IN A | — | 2 | I | Inverting input A |
+IN A | — | 3 | I | Noninverting input A |
V– | 2 | 4 | I | Negative Supply |
OUT B | — | 7 | O | Output B |
–IN B | — | 6 | I | Inverting input channel B |
+IN B | — | 5 | I | Noninverting input channel B |
V+ | 5 | 8 | I | Positive supply |
MIN | MAX | UNIT | ||
---|---|---|---|---|
VIN Differential | ±2.5 | V | ||
Output Short Circuit Duration | See (2)(4) | |||
Input Current | ±10 | mA | ||
Supply Voltage (V+ - V−) | 12.6 | V | ||
Voltage at Input/Output pins | V− − 0.8 | V+ + 0.8 | V | |
Soldering Information | Infrared or Convection (20 sec.) | 260 | °C | |
Wave Soldering (10 sec.) | 260 | |||
Storage temperature, Tstg | –65 | 100 | °C | |
Junction Temperature(3) | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1)(3) | ±2000 | V |
Machine Model(2) | ±200 |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply Voltage (V+ – V−) | 3 | 12 | V | |
Operating Temperature(2) | −40 | 85 | °C |
THERMAL METRIC(1) | LMH6657 | LMH6658 | UNIT | |||
---|---|---|---|---|---|---|
DBV (SOT-23) | DCK (SC70) | D (SOIC) | DGK (VSSOP) | |||
5 PINS | 8 PINS | |||||
RθJA | Junction-to-ambient thermal resistance(2) | 265 | 478 | 190 | 235 | °C/W |
PARAMETER | TEST CONDITIONS | MIN(1) | TYP(2) | MAX(1) | UNIT | ||
---|---|---|---|---|---|---|---|
GB | Gain Bandwidth Product | VOUT < 200 mVPP | 140 | MHz | |||
SSBW | −3-dB BW | AV = +1, VOUT = 200 mVPP | 220 | 270 | MHz | ||
AV = +2 or −1, VOUT = 200 mVPP | 100 | ||||||
GFP | Frequency Response Peaking | AV = +2, VOUT = 200 mVPP, DC to 100 MHz |
1.5 | dB | |||
GFR | Frequency Response Rolloff | AV = +2, VOUT = 200 mVPP, DC to 100 MHz |
0.5 | dB | |||
LPD1° | 1° Linear Phase Deviation | AV = +2, VOUT = 200 mVPP, ±1° | 30 | MHz | |||
GF0.1dB | 0.1-dB Gain Flatness | AV = +2, ±0.1 dB, VOUT = 200 mVPP | 13 | MHz | |||
PBW | Full Power Bandwidth | −1 dB, VOUT = 3 VPP, AV = −1 | 55 | MHz | |||
DG | Differential Gain | NTSC, VCM = 2 V, RL = 150 Ω to V+/2, Pos. Video Only | 0.03% | ||||
DP | Differential Phase | NTSC, VCM = 2 V, RL=150 Ω to V+/2 Pos. Video Only | 0.1 | deg | |||
TIME DOMAIN RESPONSE | |||||||
tr | Rise and Fall Time | AV = +2, VOUT = 500 mVPP | 3.3 | ns | |||
AV = −1, VOUT = 500 mVPP | 3.4 | ||||||
OS | Overshoot, Undershoot | AV = +2, VOUT = 500 mVPP | 18% | ||||
ts | Settling Time | VO = 2 VPP, ±0.1%, RL = 500 Ω to V+/2, AV = −1 | 37 | ns | |||
SR | Slew Rate(3) | AV = −1, VO = 3VPP(4) | 470 | V/µs | |||
AV = +2, VO = 3VPP(4) | 420 | ||||||
DISTORTION AND NOISE RESPONSE | |||||||
HD2 | 2nd Harmonic Distortion | f = 5MHz, VO = 2VPP, AV = -1 | −70 | dBc | |||
HD3 | 3rd Harmonic Distortion | f = 5MHz, VO = 2VPP, AV = -1 | −57 | dBc | |||
THD | Total Harmonic Distortion | f = 5MHz, VO = 2VPP, AV = -1 | −55.5 | dBc | |||
Vn | Input-Referred Voltage Noise | f = 100KHz | 11 | nV/√Hz | |||
f = 1KHz | 19 | ||||||
In | Input-Referred Current Noise | f = 100KHz | 2.1 | pA/√Hz | |||
f = 1KHz | 7.5 | ||||||
XTLKA | Cross-Talk Rejection (LMH6658) | f = 5MHz, RL (SND) = 100Ω RCV: RF = RG = 1k |
69 | dB | |||
STATIC, DC PERFORMANCE | |||||||
AVOL | Large Signal Voltage Gain | VO = 1.25V to 3.75V, RL = 2k to V+/2 |
85 | 95 | dB | ||
VO = 1.5V to 3.5V, RL = 150Ω to V+/2 |
75 | 85 | |||||
VO = 2V to 3V, RL = 50Ω to V+/2 |
70 | 80 | |||||
CMVR | Input Common-Mode Voltage Range | CMRR ≥ 50dB | −0.2 | −0.5 | V | ||
At the temperature extremes | −0.1 | ||||||
3 | 3.3 | ||||||
At the temperature extremes | 2.8 | ||||||
VOS | Input Offset Voltage | ±1.1 | ±5 | mV | |||
At the temperature extremes | ±7 | ||||||
TC VOS | Input Offset Voltage Average Drift | See(6) | ±2 | μV/C | |||
IB | Input Bias Current | See(5) | −5 | −20 | μA | ||
At the temperature extremes | −30 | ||||||
TC IB | Input Bias Current Average Drift | See(6) | 0.01 | nA/°C | |||
IOS | Input Offset Current | 50 | 300 | nA | |||
At the temperature extremes | 500 | ||||||
CMRR | Common-Mode Rejection Ratio | VCM Stepped from 0V to 3.0V | 72 | 82 | dB | ||
+PSRR | Positive Power Supply Rejection Ratio | V+ = 4.5V to 5.5V, VCM = 1V | 72 | 82 | dB | ||
IS | Supply Current (per channel) | No load | 6.2 | 8.5 | mA | ||
At the temperature extremes | 10 | ||||||
MISCELLANEOUS PERFORMANCE | |||||||
VOH | Output Swing High |
RL = 2k to V+/2 | 4.1 | 4.25 | V | ||
At the temperature extremes | 3.8 | ||||||
RL = 150Ω to V+/2 | 4 | 4.19 | |||||
At the temperature extremes | 3.7 | ||||||
RL = 75Ω to V+/2 | 3.85 | 4.15 | |||||
At the temperature extremes | 3.5 | ||||||
VOL | Output Swing Low |
RL = 2k to V+/2 | 900 | 800 | mV | ||
At the temperature extremes | 1100 | ||||||
RL = 150Ω to V+/2 | 970 | 870 | |||||
At the temperature extremes | 1200 | ||||||
R L = 75Ω to V+/2 | 990 | 885 | |||||
At the temperature extremes | 1250 | ||||||
IOUT | Output Current | VOUT = 1V from either rail | Sourcing | 40 | 85 | mA | |
Sinking | –40 | 105 | |||||
ISC | Output Short CircuitCurrent(7) | Sourcing to V+/2 | 100 | 155 | mA | ||
At the temperature extremes | 80 | ||||||
Sinking to V+/2 | 100 | 220 | |||||
At the temperature extremes | 80 | ||||||
RIN | Common-Mode Input Resistance | 3 | MΩ | ||||
CIN | Common-Mode Input Capacitance | 1.8 | pF | ||||
ROUT | Output Impedance | f = 1MHz, AV = +1 | 0.06 | Ω |
PARAMETER | TEST CONDITIONS | MIN(2) | TYP(1) | MAX(2) | UNIT | ||
---|---|---|---|---|---|---|---|
GB | Gain Bandwidth Product | VOUT < 200 mVPP | 140 | MHz | |||
SSBW | −3-dB BW | AV = +1, VOUT = 200 mVPP | 220 | 270 | MHz | ||
AV = +2 or −1, VOUT = 200 mVPP | 100 | ||||||
GFP | Frequency Response Peaking | AV = +2, VOUT = 200 mVPP, DC to 100 MHz |
1 | dB | |||
GFR | Frequency Response Rolloff | AV = +2, VOUT = 200 mVPP, DC to 100 MHz |
0.9 | dB | |||
LPD1° | 1° Linear Phase Deviation | AV = +2, VOUT = 200mVPP, ±1° | 30 | MHz | |||
GF0.1dB | 0.1-dB Gain Flatness | AV = +2, ±0.1 dB, VOUT = 200 mVPP | 20 | MHz | |||
PBW | Full Power Bandwidth | −1 dB, VOUT = 8 VPP, AV = −1 | 30 | MHz | |||
DG | Differential Gain | NTSC, RL = 150 Ω, Pos. or Neg. Video | 0.03% | ||||
DP | Differential Phase | NTSC,RL = 150 Ω, Pos. or Neg. Video | 0.1 | deg | |||
TIME DOMAIN RESPONSE | |||||||
tr | Rise and Fall Time | AV = +2, VOUT = 500 mVPP | 3.3 | ns | |||
AV = −1, VOUT = 500 mVPP | 3.3 | ||||||
OS | Overshoot, Undershoot | AV = +2, VOUT = 500 mVPP | 16% | ||||
ts | Settling Time | VO = 5 VPP, ±0.1%, RL =500 Ω, AV = −1 |
35 | ns | |||
SR | Slew Rate(4) | AV = −1, VO = 8 VPP | 700 | V/µs | |||
AV = +2, VO = 8 VPP | 500 | ||||||
DISTORTION AND NOISE RESPONSE | |||||||
HD2 | 2nd Harmonic Distortion | f = 5 MHz, VO = 2 VPP, AV = -1 | −70 | dBc | |||
HD3 | 3rd Harmonic Distortion | f = 5 MHz, VO = 2 VPP, AV = -1 | −57 | dBc | |||
THD | Total Harmonic Distortion | f = 5 MHz, VO = 2 VPP, AV = -1 | −55.5 | dBc | |||
Vn | Input-Referred Voltage Noise | f = 100 KHz | 11 | nV/√Hz | |||
f = 1 KHz | 19 | ||||||
In | Input-Referred Current Noise | f = 100 KHz | 2.1 | pA/√Hz | |||
f = 1 KHz | 7.5 | ||||||
XTLKA | Cross-Talk Rejection (LMH6658) | f = 5 MHz, RL (SND) = 100 Ω RCV: RF = RG = 1 k |
69 | dB | |||
STATIC, DC PERFORMANCE | |||||||
AVOL | Large Signal Voltage Gain | VO = −3.75 V to 3.75 V, RL = 2 k | 87 | 100 | dB | ||
VO = −3.5 V to 3.5 V, RL = 150 Ω | 80 | 90 | |||||
VO = −3 V to 3 V, RL = 50 Ω | 75 | 85 | |||||
CMVR | Input Common-Mode Voltage Range | CMRR ≥ 50 dB | −5.2 | −5.5 | V | ||
At the temperature extremes | −5.1 | ||||||
3 | 3.3 | ||||||
At the temperature extremes | 2.8 | ||||||
VOS | Input Offset Voltage | ±1 | ±5 | mV | |||
Apply at the temperature extremes | ±7 | ||||||
TC VOS | Input Offset Voltage Average Drift | See (6) | ±2 | μV/C | |||
IB | Input Bias Current | See (3) | −5 | −20 | μA | ||
At the temperature extremes | −30 | ||||||
TCIB | Input Bias Current Average Drift | See (6) | 0.01 | nA/°C | |||
IOS | Input Offset Current | 50 | 300 | nA | |||
At the temperature extremes | 500 | ||||||
CMRR | Common-Mode Rejection Ratio | VCM Stepped from −5 V to 3 V | 75 | 84 | dB | ||
+PSRR | Positive Power Supply Rejection Ratio | V+ = 4.5 V to 5.5 V, VCM = −4 V | 75 | 82 | dB | ||
−PSRR | Negative Power Supply Rejection Ratio | V− = −4.5 V to −5.5 V | 78 | 85 | dB | ||
IS | Supply Current (per channel) | No load | 6.5 | 9 | mA | ||
At the temperature extremes | 11 | ||||||
MISCELLANEOUS PERFORMANCE | |||||||
VOH | Output Swing High |
RL = 2 k | 4.1 | 4.25 | V | ||
At the temperature extremes | 3.8 | ||||||
RL = 150 Ω | 4 | 4.2 | |||||
At the temperature extremes | 3.7 | ||||||
RL = 75 Ω | 3.85 | 4.18 | |||||
At the temperature extremes | 3.5 | ||||||
VOL | Output Swing Low |
RL = 2 k | −4.05 | −4.19 | V | ||
At the temperature extremes | −3.8 | ||||||
RL = 150 Ω | −3.9 | −4.05 | |||||
At the temperature extremes | −3.65 | ||||||
R L = 75 Ω | −3.8 | −4 | |||||
At the temperature extremes | −3.5 | ||||||
IOUT | Output Current | VOUT = 1 V from either rail | Sourcing | 45 | 100 | mA | |
Sinking | –45 | –110 | |||||
ISC | Output Short Circuit Current(5) | Sourcing to Ground | 120 | 180 | mA | ||
At the temperature extremes | 100 | ||||||
Sinking to Ground | 120 | 230 | |||||
At the temperature extremes | 100 | ||||||
RIN | Common-Mode Input Resistance | 4 | MΩ | ||||
CIN | Common-Mode Input Capacitance | 1.8 | pF | ||||
ROUT | Output Impedance | f = 1 MHz, AV = +1 | 0.06 | Ω |