The LMH6723/LMH6724 provides a 260 MHz small signal bandwidth at a gain of +2 V/V and a 600 V/μs slew rate while consuming only 1 mA from ±5V supplies.
The LMH6723/LMH6724 supports video applications with its 0.03% and 0.11° differential gain and phase for NTSC and PAL video signals, while also offering a flat gain response of 0.1 dB to 100 MHz. Additionally, the LMH6723/LMH6724 can deliver 110 mA of linear output current. This level of performance, as well as a wide supply range of 4.5 to 12V, makes the LMH6723/LMH6724 an ideal op amp for a variety of portable applications. With small packages (SOIC and SOT-23), low power requirement, and high performance, the LMH6723/LMH6724 serves a wide variety of portable applications.
The LMH6723/LMH6724 is manufactured in Texas Instruments' VIP10 complimentary bipolar process.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LMH6723 | SOT-23 (5) | 2.90 mm × 1.60 mm |
LMH6723 | SOIC (8) | 4.90 mm × 3.91 mm |
LMH6724 | SOIC (8) | 4.90 mm × 3.91 mm |
Changes from H Revision (April 2013) to I Revision
Changes from G Revision (April 2013) to H Revision
PIN | I/O | DESCRIPTION | |||
---|---|---|---|---|---|
NAME | NUMBER | ||||
LMH6723 (DBV) |
LMH6723 (D08A) |
LMH6724 (D08A) |
|||
-IN | 4 | 2 | I | Inverting Input | |
+IN | 3 | 3 | I | Non-inverting Input | |
-IN A | 2 | I | ChA Inverting Input | ||
+IN A | 3 | I | ChA Non-inverting Input | ||
-IN B | 6 | I | ChB Inverting Input | ||
+IN B | 5 | I | ChB Non-inverting Input | ||
N/C | 1,5,8 | – | – | ||
OUT A | 1 | O | ChA Output | ||
OUT B | 7 | O | ChB Output | ||
OUTPUT | 1 | 6 | O | Output | |
V - | 2 | 4 | 4 | I | Negative Supply |
V+ | 5 | 7 | 8 | I | Positive Supply |