The LMH6723/LMH6724 provides a 260 MHz small signal bandwidth at a gain of +2 V/V and a 600 V/μs slew rate while consuming only 1 mA from ±5V supplies.
The LMH6723/LMH6724 supports video applications with its 0.03% and 0.11° differential gain and phase for NTSC and PAL video signals, while also offering a flat gain response of 0.1 dB to 100 MHz. Additionally, the LMH6723/LMH6724 can deliver 110 mA of linear output current. This level of performance, as well as a wide supply range of 4.5 to 12V, makes the LMH6723/LMH6724 an ideal op amp for a variety of portable applications. With small packages (SOIC and SOT-23), low power requirement, and high performance, the LMH6723/LMH6724 serves a wide variety of portable applications.
The LMH6723/LMH6724 is manufactured in Texas Instruments' VIP10 complimentary bipolar process.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LMH6723 | SOT-23 (5) | 2.90 mm × 1.60 mm |
LMH6723 | SOIC (8) | 4.90 mm × 3.91 mm |
LMH6724 | SOIC (8) | 4.90 mm × 3.91 mm |
Changes from H Revision (April 2013) to I Revision
Changes from G Revision (April 2013) to H Revision
PIN | I/O | DESCRIPTION | |||
---|---|---|---|---|---|
NAME | NUMBER | ||||
LMH6723 (DBV) |
LMH6723 (D08A) |
LMH6724 (D08A) |
|||
-IN | 4 | 2 | I | Inverting Input | |
+IN | 3 | 3 | I | Non-inverting Input | |
-IN A | 2 | I | ChA Inverting Input | ||
+IN A | 3 | I | ChA Non-inverting Input | ||
-IN B | 6 | I | ChB Inverting Input | ||
+IN B | 5 | I | ChB Non-inverting Input | ||
N/C | 1,5,8 | – | – | ||
OUT A | 1 | O | ChA Output | ||
OUT B | 7 | O | ChB Output | ||
OUTPUT | 1 | 6 | O | Output | |
V - | 2 | 4 | 4 | I | Negative Supply |
V+ | 5 | 7 | 8 | I | Positive Supply |
MIN | MAX | UNIT | ||
---|---|---|---|---|
VCC (V+ - V-) | ±6.75 | V | ||
IOUT | 120(4) | mA | ||
Common Mode Input Voltage | ±VCC | V | ||
Maximum Junction Temperature | +150 | °C | ||
Soldering Information | Infrared or Convection (20 sec) | 235 | °C | |
Wave Soldering (10 sec) | 260 | °C |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Tstg | Storage temperature range | −65 | +150 | °C | |
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1)(5) | 2000 | V | |
Machine Model (MM), per JEDEC specification JESD22-C101, all pins(5)(2) | 200 |
MIN | NOM | MAX | UNIT | |
---|---|---|---|---|
Operating Temperature Range | −40 | +85 | °C | |
Nominal Supply Voltage | 4.5 | 12 | V |
THERMAL METRIC(1) | SOT-23 | SOIC | UNIT | |
---|---|---|---|---|
DBV | D08A | |||
5 PINS | 8 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 230°C/W | 166°C/W | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
FREQUENCY DOMAIN RESPONSE | |||||||
SSBW | −3 dB Bandwidth Small Signal | VOUT = 0.5 VPP | 260 | MHz | |||
LSBW | −3dB Bandwidth Large Signal | VOUT = 4.0 VPP | 90 | 110 | MHz | ||
85 | 95 | ||||||
UGBW | −3 dB Bandwidth Unity Gain | VOUT = .2 VPP AV = 1 V/V | 370 | MHz | |||
.1dB BW | .1 dB Bandwidth | VOUT = 0.5 VPP | 100 | MHz | |||
DG | Differential Gain | RL = 150Ω, 4.43 MHz | 0.03% | ||||
DP | Differential Phase | RL = 150Ω, 4.43 MHz | 0.11 | deg | |||
TIME DOMAIN RESPONSE | |||||||
TRS | Rise and Fall Time | 4V Step | 2.5 | ns | |||
TSS | Settling Time to 0.05% | 2V Step | 30 | ns | |||
SR | Slew Rate | 4V Step | 500 | 600 | V/μs | ||
DISTORTION and NOISE RESPONSE | |||||||
HD2 | 2nd Harmonic Distortion | 2 VPP, 5 MHz | −65 | dBc | |||
HD3 | 3rd Harmonic Distortion | 2 VPP, 5 MHz | −63 | dBc | |||
EQUIVALENT INPUT NOISE | |||||||
VN | Non-Inverting Voltage Noise | >1 MHz | 4.3 | nV/√Hz | |||
NICN | Inverting Current Noise | >1 MHz | 6 | pA/√Hz | |||
ICN | Non-Inverting Current Noise | >1 MHz | 6 | pA/√Hz | |||
STATIC, DC PERFORMANCE | |||||||
VIO | Input Offset Voltage | 1 | ±3 ±3.7 |
mV | |||
IBN | Input Bias Current | Non-Inverting | −2 | ±4 ±5 |
µA | ||
IBI | Input Bias Current | Inverting | 0.4 | ±4 ±5 |
µA | ||
PSRR | Power Supply Rejection Ratio | DC, 1V Step | LMH6723 | 59 57 |
64 | dB | |
LMH6724 | 59 55 |
64 | |||||
CMRR | Common Mode Rejection Ratio | DC, 1V Step | LMH6723 | 57 55 |
60 | dB | |
LMH6724 | 57 53 |
60 | |||||
ICC | Supply Current (per amplifier) | RL = ∞ | 1 | 1.2 1.4 |
mA | ||
MISCELLANEOUS PERFORMANCE | |||||||
RIN+ | Input Resistance | Non-Inverting | 100 | kΩ | |||
RIN− | Input Resistance (Output Resistance of Input Buffer) |
Inverting | 500 | Ω | |||
CIN | Input Capacitance | Non-Inverting | 1.5 | pF | |||
ROUT | Output Resistance | Closed Loop | 0.01 | Ω | |||
VO | Output Voltage Range | RL = ∞ | LMH6723 | ±4 ±3.9 |
±4.1 | V | |
LMH6724 | ±4 ±3.85 |
±4.1 | |||||
VOL | Output Voltage Range, High | RL = 100Ω | 3.6 3.5 |
3.7 | V | ||
Output Voltage Range, Low | RL = 100Ω | −3.25 −3.1 |
−3.45 | ||||
CMVR | Input Voltage Range | Common Mode, CMRR > 50 dB | ±4.0 | V | |||
IO | Output Current | Sourcing, VOUT = 0 | 95 70 |
110 | mA | ||
Sinking, VOUT = 0 | −80 −70 |
110 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
FREQUENCY DOMAIN RESPONSE | |||||||
SSBW | −3 dB Bandwidth Small Signal | VOUT = 0.5 VPP | 210 | MHz | |||
LSBW | −3 dB Bandwidth Large Signal | VOUT = 2.0 VPP | 95 | 125 | MHz | ||
UGBW | −3 dB Bandwidth Unity Gain | VOUT = 0.5 VPP, AV = 1 V/V | 290 | MHz | |||
.1dB BW | .1 dB Bandwidth | VOUT = 0.5 VPP | 100 | MHz | |||
DG | Differential Gain | RL = 150Ω, 4.43 MHz | .03% | ||||
DP | Differential Phase | RL = 150Ω, 4.43 MHz | 0.1 | deg | |||
TIME DOMAIN RESPONSE | |||||||
TRS | Rise and Fall Time | 2V Step | 4 | ns | |||
SR | Slew Rate | 2V Step | 275 | 400 | V/μs | ||
DISTORTION AND NOISE RESPONSE | |||||||
HD2 | 2nd Harmonic Distortion | 2 VPP, 5 MHz | −67 | dBc | |||
HD3 | 3rd Harmonic Distortion | 2 VPP, 5 MHz | −67 | dBc | |||
EQUIVALENT INPUT NOISE | |||||||
VN | Non-Inverting Voltage | >1 MHz | 4.3 | nV/√Hz | |||
NICN | Inverting Current | >1MHz | 6 | pA/√Hz | |||
ICN | Non-Inverting Current | >1MHz | 6 | pA/√Hz | |||
STATIC, DC PERFORMANCE | |||||||
VIO | Input Offset Voltage | −0.5 | ±3 ±3.4 |
mV | |||
IBN | Input Bias Current | Non-Inverting | −2.7 | ±4 ±5 |
µA | ||
IBI | Input Bias Current | Inverting | −0.7 | ±4 ±5 |
µA | ||
PSRR | Power Supply Rejection Ratio | DC, 0.5V Step | LMH6723 | 59 57 |
62 | dB | |
LMH6724 | 58 55 |
62 | |||||
CMRR | Common Mode Rejection Ratio | DC, 0.5V Step | LMH6723 | 57 53 |
59 | dB | |
LMH6724 | 55 52 |
59 | |||||
ICC | Supply Current (per amplifier) | RL = ∞ | 0.9 | 1.1 1.3 |
mA | ||
MISCELLANEOUS PERFORMANCE | |||||||
RIN+ | Input Resistance | Non-Inverting | 100 | kΩ | |||
RIN− | Input Resistance (Output Resistance of Input Buffer) |
Inverting | 500 | Ω | |||
CIN | Input Capacitance | Non-Inverting | 1.5 | pF | |||
ROUT | Output Resistance | Closed Loop | 0.02 | Ω | |||
VO | Output Voltage Range | RL = ∞ | ±1.55 ±1.4 |
±1.65 | V | ||
VOL | Output Voltage Range, High | RL = 100Ω | LMH6723 | 1.35 1.27 |
1.45 | V | |
LMH6724 | 1.35 1.26 |
1.45 | |||||
Output Voltage Range, Low | RL = 100Ω | LMH6723 | −1.25 −1.15 |
−1.38 | V | ||
LMH6724 | −1.25 −1.15 |
−1.38 | |||||
CMVR | Input Voltage Range | Common Mode, CMRR > 50 dB | ±1.45 | V | |||
IO | Output Current | Sourcing | 70 60 |
90 | mA | ||
Sinking | −30 −30 |
−60 |