SNAS687C June 2016 – November 2017 LMK60A0-148351 , LMK60A0-148M , LMK60E0-156257 , LMK60E2-150M
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The LMK60XX device is a low jitter oscillator that generates a commonly used reference clock. The device is pre-programmed in factory to support any reference clock frequency; supported output formats are LVPECL, and LVDS up to 800 MHz, and HCSL up to 400 MHz. Internal power conditioning provide excellent power supply ripple rejection (PSRR), reducing the cost and complexity of the power delivery network. The device operates from a single 3.3-V ±5% supply.
Changes from B Revision (December 2016) to C Revision
Changes from A Revision (August 2016) to B Revision
Changes from * Revision (June 2016) to A Revision
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
POWER | |||
GND | 3 | Ground | Device ground |
VDD | 6 | Analog | 3.3-V power supply |
OUTPUT BLOCK | |||
OUTP, OUTN | 4, 5 | Universal | Differential output pair (LVPECL, LVDS or HCSL). |
DIGITAL CONTROL / INTERFACES | |||
NC | 2 | N/A | No connect |
OE | 1 | LVCMOS | Output enable (internal pullup). When set to low, output pair is disabled and set at high impedance. |