(For VS = 5 V, Typical Unless Otherwise Noted)
The LMP201x series are the first members of TI's new LMP™ precision amplifier family. The LMP201x series offers unprecedented accuracy and stability in space-saving miniature packaging, offered at an affordable price. This device utilizes patented auto-zero techniques to measure and continually correct the input offset error voltage. The result is an amplifier which is ultra-stable over time and temperature. It has excellent CMRR and PSRR ratings, and does not exhibit the familiar 1/f voltage and current noise increase that plagues traditional amplifiers. The combination of the LMP201x characteristics makes it a good choice for transducer amplifiers, high gain configurations, ADC buffer amplifiers, DAC I-V conversion, and any other 2.7-V to 5-V application requiring precision and long term stability.
Other useful benefits of the LMP201x are rail-to-rail output, a low supply current of 930 µA, and wide gain-bandwidth product of 3 MHz. These versatile features found in the LMP201x provide high performance and ease of use.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LMP2011 | SOIC (8) | 4.90 mm × 3.91 mm |
SOT-23 (5) | 2.90 mm × 1.60 mm | |
LMP2012 | SOIC (8) | 4.90 mm × 3.91 mm |
VSSOP (8) | 3.00 mm × 3.00 mm |
Changes from K Revision (March 2013) to L Revision
Changes from J Revision (March 2013) to K Revision
PIN | I/O | DESCRIPTION | ||||
---|---|---|---|---|---|---|
NAME | NO. | |||||
DBV | D | |||||
-IN | 4 | 3 | O | Inverting input | ||
+IN | 3 | 2 | I | Non-Inverting input | ||
N/C | - | 1 | - | No Internal Connection | ||
N/C | - | 5 | - | No Internal Connection | ||
N/C | - | 8 | - | No Internal Connection | ||
OUT | 1 | 6 | I | Output | ||
V- | 2 | 4 | P | Negative (lowest) power supply | ||
V+ | 5 | 7 | P | Positive (highest) power supply |
PIN | I/O | DESCRIPTION | |||
---|---|---|---|---|---|
NAME | NO. | ||||
D, DGK | |||||
–IN A | 2 | I | Inverting input, channel A | ||
+IN A | 3 | I | Non-Inverting input, channel A | ||
–IN B | 6 | I | Inverting input, channel B | ||
+IN B | 5 | I | Non-Inverting input, channel B | ||
OUT A | 1 | O | Output, channel A | ||
OUT B | 7 | O | Output, channel B | ||
V– | 4 | P | Negative (lowest) power supply | ||
V+ | 8 | P | Positive (highest) power supply |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply Voltage | 5.8 | V | ||
Common-Mode Input Voltage | (V-) - 0.3 | (V+) + 0.3 | V | |
Lead Temperature (soldering 10 sec.) | 300 | °C | ||
Differential Input Voltage | ±Supply Voltage | |||
Current at Input Pin | 30 | 30 | mA | |
Current at Output Pin | 30 | 30 | mA | |
Current at Power Supply Pin | 50 | 30 | mA | |
Storage Temperature | −65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Machine model | ±200 |
MIN | MAX | UNIT | |
---|---|---|---|
Supply Voltage | 2.7 | 5.25 | V |
Operating Temperature Range | −40 | 125 | °C |
THERMAL METRIC(1) | LMP2011 | UNIT | ||
---|---|---|---|---|
D (SOIC) | DBV (SOT-23) | |||
8 PINS | 5 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 119 | 164 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 66 | 116 | °C/W |
RθJB | Junction-to-board thermal resistance | 60 | 28 | °C/W |
ψJT | Junction-to-top characterization parameter | 17 | 13 | °C/W |
ψJB | Junction-to-board characterization parameter | 59 | 27 | °C/W |
THERMAL METRIC(1) | LMP2012 | UNIT | ||
---|---|---|---|---|
D (SOIC) | DGK (VSSOP) | |||
8 PINS | 8 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 110 | 157 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 50 | 51 | °C/W |
RθJB | Junction-to-board thermal resistance | 52 | 77 | °C/W |
ψJT | Junction-to-top characterization parameter | 8 | 5 | °C/W |
ψJB | Junction-to-board characterization parameter | 51 | 75 | °C/W |
PARAMETER | TEST CONDITIONS | MIN(2) | TYP(1) | MAX(2) | UNIT | ||
---|---|---|---|---|---|---|---|
VOS | Input Offset Voltage (LMP2011 only) |
TJ = 25°C | 0.8 | 25 | μV | ||
The temperature extremes | 60 | ||||||
Input Offset Voltage (LMP2012 only) |
TJ = 25°C | 0.8 | 36 | ||||
The temperature extremes | 60 | ||||||
Offset Calibration Time | TJ = 25°C | 0.5 | 10 | ms | |||
The temperature extremes | 12 | ||||||
TCVOS | Input Offset Voltage | 0.015 | μV/°C | ||||
Long-Term Offset Drift | 0.006 | μV/month | |||||
Lifetime VOS Drift | 2.5 | μV | |||||
IIN | Input Current | -3 | pA | ||||
IOS | Input Offset Current | 6 | pA | ||||
RIND | Input Differential Resistance | 9 | MΩ | ||||
CMRR | Common Mode Rejection Ratio | −0.3 ≤ VCM ≤ 0.9 V, 0 ≤ VCM ≤ 0.9 V |
TJ = 25°C | 95 | 130 | dB | |
The temperature extremes | 90 | ||||||
PSRR | Power Supply Rejection Ratio | TJ = 25°C | 95 | 120 | dB | ||
The temperature extremes | 90 | ||||||
AVOL | Open Loop Voltage Gain | RL = 10 kΩ | TJ = 25°C | 95 | 130 | dB | |
The temperature extremes | 90 | ||||||
RL = 2 kΩ | TJ = 25°C | 90 | 124 | ||||
The temperature extremes | 85 | ||||||
VO | Output Swing (LMP2011 only) |
RL = 10 kΩ to 1.35 V, VIN(diff) = ±0.5 V |
TJ = 25°C | 2.665 | 2.68 | V | |
The temperature extremes | 2.655 | ||||||
TJ = 25°C | 0.033 | 0.060 | |||||
The temperature extremes | 0.075 | ||||||
RL = 2 kΩ to 1.35 V, VIN(diff) = ±0.5 V |
TJ = 25°C | 2.630 | 2.65 | V | |||
The temperature extremes | 2.615 | ||||||
TJ = 25°C | 0.061 | 0.085 | |||||
The temperature extremes | 0.105 | ||||||
Output Swing (LMP2012 only) |
RL = 10 kΩ to 1.35 V, VIN(diff) = ±0.5 V |
TJ = 25°C | 2.64 | 2.68 | V | ||
The temperature extremes | 2.63 | ||||||
TJ = 25°C | 0.033 | 0.060 | |||||
The temperature extremes | 0.075 | ||||||
RL = 2 kΩ to 1.35 V, VIN(diff) = ±0.5 V |
TJ = 25°C | 2.615 | 2.65 | V | |||
The temperature extremes | 2.6 | ||||||
TJ = 25°C | 0.061 | 0.085 | |||||
The temperature extremes | 0.105 | ||||||
IO | Output Current | Sourcing, VO = 0 V, VIN(diff) = ±0.5 V |
TJ = 25°C | 5 | 12 | mA | |
The temperature extremes | 3 | ||||||
VIN(diff) = ±0.5 V, Sinking, VO = 5 V |
TJ = 25°C | 5 | 18 | ||||
The temperature extremes | 3 | ||||||
IS | Supply Current per Channel | TJ = 25°C | 0.919 | 1.20 | mA | ||
The temperature extremes | 1.50 |
PARAMETER | TEST CONDITIONS | MIN(2) | TYP(1) | MAX(2) | UNIT | ||
---|---|---|---|---|---|---|---|
GBW | Gain-Bandwidth Product | 3 | MHz | ||||
SR | Slew Rate | 4 | V/μs | ||||
θ m | Phase Margin | 60 | Deg | ||||
Gm | Gain Margin | −14 | dB | ||||
en | Input-Referred Voltage Noise | 35 | nV/√Hz | ||||
enp-p | Input-Referred Voltage Noise | RS = 100 Ω, DC to 10 Hz | 850 | nVpp | |||
trec | Input Overload Recovery Time | 50 | ms |
PARAMETER | TEST CONDITIONS | MIN(2) | TYP(1) | MAX(2) | UNIT | ||
---|---|---|---|---|---|---|---|
VOS | Input Offset Voltage (LMP2011 only) |
TJ = 25°C | 0.12 | 25 | μV | ||
The temperature extremes | 60 | ||||||
Input Offset Voltage (LMP2012 only) |
TJ = 25°C | 0.12 | 36 | ||||
The temperature extremes | 60 | ||||||
Offset Calibration Time | TJ = 25°C | 0.5 | 10 | ms | |||
The temperature extremes | 12 | ||||||
TCVOS | Input Offset Voltage | 0.015 | μV/°C | ||||
Long-Term Offset Drift | 0.006 | μV/month | |||||
Lifetime VOS Drift | 2.5 | μV | |||||
IIN | Input Current | -3 | pA | ||||
IOS | Input Offset Current | 6 | pA | ||||
RIND | Input Differential Resistance | 9 | MΩ | ||||
CMRR | Common Mode Rejection Ratio | −0.3 ≤ VCM ≤ 3.2, 0 ≤ VCM ≤ 3.2 |
TJ = 25°C | 100 | 130 | dB | |
The temperature extremes | 90 | ||||||
PSRR | Power Supply Rejection Ratio | TJ = 25°C | 95 | 120 | dB | ||
The temperature extremes | 90 | ||||||
AVOL | Open Loop Voltage Gain | RL = 10 kΩ | TJ = 25°C | 105 | 130 | dB | |
The temperature extremes | 100 | ||||||
RL = 2 kΩ | TJ = 25°C | 95 | 132 | ||||
The temperature extremes | 90 | ||||||
VO | Output Swing (LMP2011 only) |
RL = 10 kΩ to 2.5 V, VIN(diff) = ±0.5 V |
TJ = 25°C | 4.96 | 4.978 | V | |
The temperature extremes | 4.95 | ||||||
TJ = 25°C | 0.040 | 0.070 | |||||
The temperature extremes | 0.085 | ||||||
RL = 2 kΩ to 2.5 V, VIN(diff) = ±0.5 V |
TJ = 25°C | 4.895 | 4.919 | V | |||
The temperature extremes | 4.875 | ||||||
TJ = 25°C | 0.091 | 0.115 | |||||
The temperature extremes | 0.140 | ||||||
Output Swing (LMP2012 only) |
RL = 10 kΩ to 2.5 V, VIN(diff) = ±0.5 V |
TJ = 25°C | 4.92 | 4.978 | V | ||
The temperature extremes | 4.91 | ||||||
TJ = 25°C | 0.040 | 0.080 | |||||
The temperature extremes | 0.095 | ||||||
RL = 2 kΩ to 2.5 V, VIN(diff) = ±0.5 V |
TJ = 25°C | 4.875 | 4.919 | V | |||
The temperature extremes | 4.855 | ||||||
TJ = 25°C | 0.0.91 | 0.125 | |||||
The temperature extremes | 0.150 | ||||||
IO | Output Current | Sourcing, VO = 0 V, VIN(diff) = ±0.5 V |
TJ = 25°C | 8 | 15 | mA | |
The temperature extremes | 6 | ||||||
Sinking, VO = 5 V, VIN(diff) = ±0.5 V |
TJ = 25°C | 8 | 17 | ||||
The temperature extremes | 6 | ||||||
IS | Supply Current per Channel | TJ = 25°C | 0.930 | 1.20 | mA | ||
The temperature extremes | 1.50 |
PARAMETER | TEST CONDITIONS | MIN(2) | TYP(1) | MAX(2) | UNIT | ||
---|---|---|---|---|---|---|---|
GBW | Gain-Bandwidth Product | 3 | MHz | ||||
SR | Slew Rate | 4 | V/μs | ||||
θ m | Phase Margin | 60 | deg | ||||
Gm | Gain Margin | −15 | dB | ||||
en | Input-Referred Voltage Noise | 35 | nV/√Hz | ||||
enp-p | Input-Referred Voltage Noise | RS = 100 Ω, DC to 10 Hz | 850 | nVpp | |||
trec | Input Overload Recovery Time | 50 | ms |
The LMP201x series offers unprecedented accuracy and stability in space-saving miniature packaging while also being offered at an affordable price. This device utilizes patented techniques to measure and continually correct the input offset error voltage. The result is an amplifier which is ultra stable over time and temperature.
The LMP201x uses new, patented auto-zero techniques to achieve the high DC accuracy traditionally associated with chopper-stabilized amplifiers without the major drawbacks produced by chopping. The LMP201x continuously monitors the input offset and corrects this error.
The conventional low-frequency chopping process produces many mixing products, both sums and differences, between the chopping frequency and the incoming signal frequency. This mixing causes large amounts of distortion, particularly when the signal frequency approaches the chopping frequency. Even without an incoming signal, the chopper harmonics mix with each other to produce even more trash. If this sounds unlikely or difficult to understand, look at the plot (Figure 28), of the output of a typical (MAX432) chopper-stabilized op amp. This is the output when there is no incoming signal, just the amplifier in a gain of -10 with the input grounded. The chopper is operating at about 150 Hz; the rest is mixing products. Add an input signal and the noise gets much worse.
Compare this plot with Figure 29 of the LMP201x. This data was taken under the exact same conditions. The auto-zero action is visible at about 30 kHz but note the absence of mixing products at other frequencies. As a result, the LMP201x has very low distortion of 0.02% and very low mixing products.
Using patented methods, the LMP201x eliminates the 1/f noise present in other amplifiers. This noise, which increases as frequency decreases, is a major source of measurement error in all DC-coupled measurements. Low-frequency noise appears as a constantly-changing signal in series with any measurement being made. As a result, even when the measurement is made rapidly, this constantly-changing noise signal will corrupt the result.
The value of this noise signal can be surprisingly large. For example: If a conventional amplifier has a flat-band noise level of 10 nV/√Hz and a noise corner of 10 Hz, the RMS noise at 0.001 Hz is 1 µV/√Hz. This is equivalent to a 0.50-µV peak-to-peak error, in the frequency range 0.001 Hz to 1.0 Hz. In a circuit with a gain of 1000, this produces a 0.50-mV peak-to-peak output error. This number of 0.001 Hz might appear unreasonably low, but when a data acquisition system is operating for 17 minutes, it has been on long enough to include this error. In this same time, the LMP201x will only have a 0.21-mV output error. This is smaller by 2.4×. This 1/f error gets even larger at lower frequencies. At the extreme, many people try to reduce this error by integrating or taking several samples of the same signal. This is also doomed to failure because the 1/f nature of this noise means that taking longer samples just moves the measurement into lower frequencies where the noise level is even higher.
The LMP201x eliminates this source of error. The noise level is constant with frequency so that reducing the bandwidth reduces the errors caused by noise.
The LMP201x does not need external capacitors. This eliminates the problems caused by capacitor leakage and dielectric absorption, which can cause delays of several seconds from turn-on until the amplifier's error has settled.
Another source of error that is rarely mentioned is the error voltage caused by the inadvertent thermocouples created when the common Kovar type IC package lead materials are soldered to a copper printed circuit board. These steel-based leadframe materials can produce over 35 μV/°C when soldered onto a copper trace. This can result in thermocouple noise that is equal to the LMP201x noise when there is a temperature difference of only 0.0014°C between the lead and the board!
For this reason, the lead-frame of the LMP201x is made of copper. This results in equal and opposite junctions which cancel this effect. The extremely small size of the SOT-23 package results in the leads being very close together. This further reduces the probability of temperature differences and hence decreases thermal noise.
The LMP201x offers the benefits mentioned above and more. It has a rail-to-rail output and consumes only 950 µA of supply current while providing excellent DC and AC electrical performance. In DC performance, the LMP201x achieves 130 dB of CMRR, 120 dB of PSRR, and 130 dB of open loop gain. In AC performance, the LMP201x provides 3 MHz of gain-bandwidth product and 4 V/µs of slew rate.
The LMP201x input currents are different than standard bipolar or CMOS input currents. Due to the auto-zero action of the input stage, the input current appears as a pulsating current at the chopping frequency (35 kHz) flowing in one input and out the other. Under most operating conditions, these currents are in the picoamp level and will have little or no effect in most circuits.
These currents tend to increase slightly when the common-mode voltage is near the minus supply. (See the Typical Characteristics.) At high temperatures such as 85°C, the input currents become larger, 0.5 nA typical, and are both positive except when the VCM is near V−. If operation is expected at low common-mode voltages and high temperature, do not add resistance in series with the inputs to balance the impedances. Doing this can cause an increase in offset voltage. A small resistance such as 1 kΩ can provide some protection against very large transients or overloads, and will not increase the offset significantly.
Because of these issues, the LMV201x is not recommended for source impedances over 1MΩ.
The LMP201x recovers from input overload much faster than most chopper-stabilized op amps. Recovery from driving the amplifier to 2X the full scale output, only requires about 40 ms. Many chopper-stabilized amplifiers will take from 250 ms to several seconds to recover from this same overload. This is because large capacitors are used to store the unadjusted offset voltage.
The wide bandwidth of the LMP201x enhances performance when it is used as an amplifier to drive loads that inject transients back into the output. ADCs (Analog-to-Digital Converters) and multiplexers are examples of this type of load. To simulate this type of load, a pulse generator producing a 1-V peak square wave was connected to the output through a 10-pF capacitor. (Figure 30) The typical time for the output to recover to 1% of the applied pulse is 80 ns. To recover to 0.1% requires 860 ns. This rapid recovery is due to the wide bandwidth of the output stage and large total GBW.