Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
LMQ61460 3-V to 36-V, 6 A, Low EMI Synchronous Step-Down Converter
1 Features
- Functional Safety-Capable
- Optimized for ultra-low EMI requirements
- Hotrod™ package minimizes switch node
ringing
- Internal bypass capacitors reduce EMI
- Parallel input path minimizes parasitic inductance
- Spread spectrum reduces peak emissions
- Adjustable switch node rise time
- Designed for rugged applications
- Supports 42-V transient
- 0.4-V dropout with 4-A load (typical)
- High efficiency power conversion at all loads
- 7-µA no load current at 13.5 VIN, 3.3
VOUT
- 90% PFM efficiency at 1 mA, 13.5 VIN, 5
VOUT
- Low MOSFET ON resistance
- RDS_ON_HS = 41 mΩ (typical)
- RDS_ON_LS = 21 mΩ (typical)
- External bias option for improved efficiency
- Pin compatible with:
- Use TPSM63606 module for faster time to
market