Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
LMR14050 SIMPLE SWITCHER® Power Converter 40V, 5A, 2.2MHz Step-Down Converter With 40µA IQ
1 Features
- 4V to 40V input range
- 5A continuous output current
- Ultra-low 40µA operating quiescent current
- 90mΩ high-side MOSFET
- 75ns minimum switch-on time
- Current mode control
- Adjustable switching frequency from 200kHz to
2.5MHz
- Frequency synchronization to external clock
- Internal compensation for ease of use
- High duty cycle operation supported
- Precision enable input
- 1µA shutdown current
- External soft start
- Thermal, overvoltage, and short protection
- 8-pin HSOIC with PowerPAD™ package