Refer to the PDF data sheet for device specific package drawings
The LMR33620-Q1 automotive-qualified regulator is an easy-to-use, synchronous, step-down DC/DC converter that delivers best-in-class efficiency for rugged applications. The LMR33620-Q1 drives up to 2 A of load current from an input of up to 36 V. The LMR33620-Q1 provides high light load efficiency and output accuracy in a very small solution size. Features such as a power-good flag and precision enable provide both flexible and easy-to-use solutions for a wide range of applications. The LMR33620-Q1 automatically folds back frequency at light load to improve efficiency. Integration eliminates most external components and provides a pinout designed for simple PCB layout. Protection features include thermal shutdown, input undervoltage lockout, cycle-by-cycle current limit, and hiccup short-circuit protection. The LMR33620-Q1 is available in a 12-pin 3 mm × 2 mm next generation VQFN package with wettable flanks.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
LMR33620-Q1 | VQFN (12) | 3.00 mm × 2.00 mm |
Changes from Revision B (March 2019) to Revision C (October 2020)
Changes from Revision A (November 2018) to Revision B (March 2019)
Changes from Revision * (June 2018) to Revision A (November 2018)