The LMV55x are high-performance, low-power operational amplifiers implemented with TI’s advanced VIP50 process. They feature 3 MHz of bandwidth while consuming only 37 µA of current per amplifier, which is an exceptional bandwidth to power ratio in this op amp class. These ultra-low power amplifiers are unity gain stable and provide an excellent solution for ultra-low power applications requiring a wide bandwidth.
The LMV55x have a rail-to-rail output stage and an input common mode range that extends below ground.
The LMV55x have an operating supply voltage range from 2.7 V to 5.5 V. These amplifiers can operate over a wide temperature range (−40°C to 125°C), making them a great choice for automotive applications, sensor applications as well as portable instrumentation applications. The LMV551 is offered in the ultra tiny 5-Pin SC70 and 5-Pin SOT-23 package. The LMV552 is offered in an 8-Pin VSSOP package. The LMV554 is offered in the 14-Pin TSSOP.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LM551 | SOT-23 (5) | 2.90 mm × 1.60 mm |
SC70 (5) | 2.00 mm × 1.25 mm | |
LMV552 | VSSOP (8) | 3.00 mm × 3.00 mm |
LMV554 | TSSOP (14) | 5.00 mm × 4.40 mm |
Changes from G Revision (February 2013) to H Revision
Changes from F Revision (February 2013) to G Revision
PIN | TYPE(1) | DESCRIPTION | |||
---|---|---|---|---|---|
NAME | LMV551 | ||||
SOT-23, SC70 | |||||
+IN | 1 | I | Noninverting Input | ||
-IN | 3 | I | Inverting Input | ||
OUT | 4 | O | Output | ||
V- | 2 | P | Negative Supply | ||
V+ | 5 | P | Positive Supply |
PIN | TYPE(1) | DESCRIPTION | |||
---|---|---|---|---|---|
NAME | LMV552 | LMV554 | |||
SOIC, VSSOP | SOIC, TSSOP | ||||
+IN A | 3 | 3 | I | Noninverting input, channel A | |
+IN B | 5 | 5 | I | Noninverting input, channel B | |
+IN C | — | 10 | I | Noninverting input, channel C | |
+IN D | — | 12 | I | Noninverting input, channel D | |
–IN A | 2 | 2 | I | Inverting input, channel A | |
–IN B | 6 | 6 | I | Inverting input, channel B | |
–IN C | — | 9 | I | Inverting input, channel C | |
–IN D | — | 13 | I | Inverting input, channel D | |
OUT A | 1 | 1 | O | Output, channel A | |
OUT B | 7 | 7 | O | Output, channel B | |
OUT C | — | 8 | O | Output, channel C | |
OUT D | — | 14 | O | Output, channel D | |
V+ | 8 | 4 | P | Positive (highest) power supply | |
V– | 4 | 11 | P | Negative (lowest) power supply |