The LMX2491 device is a low-noise, 6.4-GHz wideband delta-sigma fractional N PLL with ramp and chirp generation. It consists of a phase frequency detector, programmable charge pump, and high frequency input for the external VCO. The LMX2491 supports a broad and flexible class of ramping capabilities, including FSK, PSK, and configurable piecewise linear FM modulation profiles of up to 8 segments. It supports fine PLL resolution and fast ramp with up to a 200-MHz phase detector rate. The LMX2491 allows any of its registers to be read back. The LMX2491 can operate with a single 3.3-V supply. Moreover, supporting up to 5.25-V charge pump can eliminate the need of external amplifier, leading to a simpler solution with improved phase noise performance.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LMX2491 | WQFN (24) | 4.00 mm × 4.00 mm |
Changes from * Revision (October 2016) to A Revision
TERMINAL | TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
0 | DAP | GND | Die Attach Pad. Connect to PCB ground plane. |
1 | GND | GND | Ground for charge pump. |
2, 3 | GND | GND | Ground for Fin Buffer |
4, 5 | Fin Fin* |
Input | Complimentary high frequency input pins. Should be AC-coupled. If driving single-ended, impedance as seen from Fin and Fin* pins looking outwards from the part should be roughly the same. |
6 | Vcc | Supply | Power Supply for Fin Buffer |
7 | Vcc | Supply | Supply for On-chip LDOs |
8 | Vcc | Supply | Supply for OSCin Buffer |
9 | OSCin | Input | Reference Frequency Input |
10 | GND/ OSCin* |
GND/Input | Complimentary input for OSCin. If not used, it is recommended to match the termination as seen from the OSCin terminal looking outwards. However, this may also be grounded as well. |
11 | GND | GND | Ground for OSCin Buffer |
12 | MOD | Input/Output | Multiplexed Input/Output Pins for Ramp Triggers, FSK/PSK Modulation, FastLock, and Diagnostics |
13 | CE | Input | Chip Enable |
14 | CLK | GND | Serial Programming Clock. |
15 | DATA | GND | Serial Programming Data |
16 | LE | Input | Serial Programming Latch Enable |
17 | MUXout | Input/Output | Multiplexed Input/Output Pins for Ramp Triggers, FSK/PSK Modulation, FastLock, and Diagnostics |
18 | Vcc | Supply | Supply for delta sigma engine. |
19 | Vcc | Supply | Supply for general circuitry. |
20 | TRIG1 | Input/Output | Multiplexed Input/Output Pins for Ramp Triggers, FSK/PSK Modulation, FastLock, and Diagnostics |
21 | TRIG2 | Input/Output | Multiplexed Input/Output Pins for Ramp Triggers, FSK/PSK Modulation, FastLock, and Diagnostics |
22 | Vcp | Supply | Power Supply for the charge pump. |
23 | Rset | NC | No connect. |
24 | CPout | Output | Charge Pump Output |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Tstg | DMD storage temperature | –65 | 150 | °C | |
TDP | Storage dew point | 3 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2500 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1500 |
PARAMETER | MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|---|
VCC | Supply voltage | 3.15 | 3.3 | 3.45 | V | |
VCP | Charge pump supply voltage | VCC | 5.25 | V | ||
TA | Ambient temperature | –40 | 85 | °C | ||
TJ | Junction temperature | –40 | 125 | °C |
THERMAL METRIC(1) | LMX2491 | UNIT | |
---|---|---|---|
RTW (VQFN) | |||
24 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 39.4 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 7.1 | °C/W |
ψJB | Junction-to-board characterization parameter | 20 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
ICC | Current consumption | All Vcc pins | fPD = 10 MHz | 45 | mA | ||
fPD = 100 MHz | 50 | ||||||
fPD = 200 MHz | 55 | ||||||
Vcp pin | KPD = 0.1 mA | 2 | |||||
KPD = 1.6 mA | 10 | ||||||
KPD = 3.1 mA | 19 | ||||||
ICCPD | Power down current | POWERDOWN | 3 | ||||
fOSCin | Frequency for OSCin terminal | OSC_DIFFR = 0, doubler disabled | 10 | 600 | MHz | ||
OSC_DIFFR = 0, doubler enabled | 10 | 300 | |||||
OSC_DIFFR = 1, doubler disabled | 10 | 1200 | |||||
OSC_DIFFR = 1, doubler enabled | 10 | 600 | |||||
VOSCin | Voltage for OSCin pin(1) | 0.5 | VCC – 0.5 | VPP | |||
fFin | Frequency for Fin pin | 500 | 6400 | MHz | |||
PFin | Power for Fin pin | Single-ended operation | –5 | 5 | dBm | ||
fPD | Phase detector frequency | 200 | MHz | ||||
PN1Hz | PLL figure of merit(2) | –227 | dBc/Hz | ||||
PN10kHz | Normalized PLL 1/f noise(2) | Normalized to 10-kHz offset for a 1-GHz carrier. | –120 | dBc/Hz | |||
ICPoutTRI | Charge pump leakage tri-state leakage | 10 | nA | ||||
ICPoutMM | Charge pump mismatch(3) | VCPout = VCP / 2 | 5% | ||||
ICPout | Charge pump current | VCPout = VCP / 2 | CPG = 1X | 0.1 | mA | ||
… | |||||||
CPG = 31X | 3.1 | ||||||
LOGIC OUTPUT TERMINALS (MUXout, TRIG1, TRIG2, MOD) | |||||||
VOH | Output high voltage | 0.8 × VCC | VCC | V | |||
VOL | Output low voltage | 0 | 0.2 × VCC | V | |||
LOGIC INPUT TERMINALS (CE, CLK, DATA, LE, MUXout, TRIG1, TRIG2, MOD) | |||||||
VIH | Input high voltage | 1.4 | VCC | V | |||
VIL | Input low voltage | 0 | 0.6 | V | |||
IIH | Input leakage current | –5 | 1 | 5 | µA | ||
tCELOW | Chip enable low time | 5 | µs | ||||
tCEHIGH | Chip enable high time | 5 | µs |
MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|
tCE | Clock to LE low time | 10 | ns | ||
tCS | Data to clock setup time | 4 | ns | ||
tCH | Data to clock hold time | 4 | ns | ||
tCWH | Clock pulse width high | 10 | ns | ||
tCWL | Clock pulse width low | 10 | ns | ||
tCES | Enable to clock setup time | 10 | ns | ||
tEWH | Enable pulse width high | 10 | ns |
There are several other considerations for programming:
Optimal performance is for a typical charge pump output voltage between 0.5 and 2.8 volts. |
See Frequency Shift Keying Example for the detail of configuration. |
See Continuous Sawtooth Ramp Example for the detail of configuration. |
See Continuous Triangular Ramp Example for the detail of configuration. |
See Arbitrary Waveform Ramp Example for the detail of configuration. |
Optimal performance is typically for a charge pump output voltage between 0.5 and 4.5 volts. |
See Continuous Sawtooth Ramp with FSK Example for the detail of configuration. |
See Continuous Trapezoid Ramp Example for the detail of configuration. |
The LMX2491 is a microwave PLL, consisting of a reference input and divider, high frequency input and divider, charge pump, ramp generator, and other digital logic. The Vcc power supply pins run at a nominal 3.3 volts, while the charge pump supply pin, Vcp, operates anywhere from VCC to 5 volts. The device is designed to operate with an external loop filter and VCO. Modulation is achieved by manipulating the MASH engine.
The reference can be applied in several ways. If using a differential input, this must be terminated differentially with a 100-Ω resistance and AC-coupled to the OSCin and GND/OSCin* terminals. If driving this single-ended, then the GND/OSCin* terminal may be grounded, although better performance is attained by connecting the GND/OSCin* terminal through a series resistance and capacitance to ground to match the OSCin terminal impedance.
The OSCin doubler allows the input signal to the OSCin to be doubled to have higher phase detector frequencies. This works by clocking on both the rising and falling edges of the input signal, so it therefore requires a 50% input duty cycle.
The R counter is 16 bits divides the OSCin signal from 1 to 65535. If DIFF_R = 0, then any value can be chosen in this range. If DIFF_R = 1, then the divide is restricted to 2, 4, 8, and 16, but allows for higher OSCin frequencies.
The 16-bit N divider divides the signal at the Fin terminal down to the phase detector frequency. It contains a 4/5 prescaler that creates minimum divide restrictions, but allows the N value to increment in values of one.
MODULATOR ORDER | MINIMUM N DIVIDE |
---|---|
Integer Mode, 1st-Order Modulator | 16 |
2nd-Order Modulator | 17 |
3rd-Order Modulator | 19 |
4th-Order Modulator | 25 |
The fractional circuitry controls the N divider with delta sigma modulation that supports a programmable first, second, third, and fourth-order modulator. The fractional denominator is a fully programmable 24-bit denominator that can support any value from 1, 2, ..., 224, with the exception when the device is running one of the ramps, and in this case it is a fixed size of 224.
The phase detector compares the outputs of the R and N dividers and generates a correction voltage corresponding to the phase error. This voltage is converted to a correction current by the charge pump. The phase detector frequency, fPD, can be calculated as follows: fPD = fOSCin × OSC_2X / R.
The charge pump supply voltage on this device, VCP, can be either run at the VCC voltage, or up to 5.25 volts to get higher tuning voltages to present to the VCO.
The loop filter is external to the device and is application specific. Texas Instruments website has details on this at www.ti.com.
This PLL has a Fastlock and a cycle slipping reduction feature. The user can enable these two features by programming FL_TOC to a non-zero value. Every time PLL_N (the feedback divider, register R17 and R16) is written, the Fastlock feature engages for the prescribed time set in FL_TOC. There are 3 actions that can be enabled while the counter is running:
PARAMETER | NORMAL OPERATION | FASTLOCK OPERATION |
---|---|---|
Charge Pump Gain | CPG | FL_CPG |
Device Pin (TRIG1, TRIG2, MOD, or MUXout) |
High Impedance | Grounded |
The resistor and the charge pump current are changed simultaneously so that the phase margin remains the same while the loop bandwidth is by a factor of K as shown in the following table:
PARAMETER | CALCULATION | |
---|---|---|
FL_CPG | Charge Pump Gain in Fastlock | Typically use the highest value. |
K | Loop Bandwidth Multiplier | K = sqrt(FL_CPG / CPG) |
R2pLF | External Resistor | R2 / (K - 1) |
Cycle slip reduction is another method that can also be used to speed up lock time by reducing cycle slipping. Cycle slipping typically occurs when the phase detector frequency exceeds about 100x the loop bandwidth of the PLL. Cycle slip reduction works in a different way than fastlock. To use this, the phase detector frequency is decreased while the charge pump current is simultaneously increased by the same factor. Although the loop bandwidth is unchanged, the ratio of the phase detector frequency to the loop bandwidth is, and this is helpful for cases when the phase detector frequency is high. Because cycle slip reduction changes the phase detector rate, it also impacts other things that are based on the phase detector rate, such as the fastlock timeout-counter and ramping controls.
The LMX2491 offers two methods to determine if the PLL is in lock: charge pump voltage monitoring and digital lock detect. These features can be used individually or in conjunction to give a reliable indication of when the PLL is in lock. The output of this detection can be routed to the TRIG1, TRIG2, MOD, or MUXout terminals.
The charge pump voltage monitor allows the user to set low (CMP_THR_LOW) and high (CMP_THR_HIGH) thresholds for a comparator that monitors the charge pump output voltage.
VCP | THRESHOLD | SUGGESTED LEVEL |
---|---|---|
3.3 V | CPM_THR_LOW = (Vthresh + 0.08) / 0.085 |
6 for 0.5-V limit |
CPM_THR_HIGH = (Vthresh - 0.96) / 0.044 |
42 for 2.8-V limit | |
5.0 V | CPM_THR_LOW = (Vthresh + 0.056) / 0.137 |
4 for 0.5-V limit |
CPM_THR_HIGH = (Vthresh -1.23) / 0.071 |
46 for 4.5-V limit |
Digital lock detect works by comparing the phase error as presented to the phase detector. If the phase error plus the delay as specified by the PFD_DLY bit is outside the tolerance as specified by DLD_TOL, then this comparison would be considered to be an error, otherwise passing. The DLD_ERR_CNT specifies how may errors are necessary to cause the circuit to consider the PLL to be unlocked. The DLD_PASS_CNT specifies how many passing comparisons are necessary to cause the PLL to be considered to be locked and also resets the count for the errors. The DLD_TOL value should be set to no more than half of a phase detector period plus the PFD_DLY value. The DLD_ERR_CNT and DLD_PASS_CNT values can be decreased to make the circuit more sensitive. If the circuit is too sensitive, then chattering can occur and the DLD_ERR_CNT, DLD_PASS_CNT, or DLD_TOL values should be increased.
NOTE
If the OSCin signal goes away and there is no noise or self-oscillation at the OSCin pin, then it is possible for the digital lock detect to indicate a locked state when the PLL really is not in lock. If this is a concern, then digital lock detect can be combined with charge pump voltage monitor to detect this situation.
Two-level FSK or PSK modulation can be created whenever a trigger event, as defined by the FSK_TRIG field is detected. This trigger can be defined as a transition on a terminal (TRIG1, TRIG2, MOD, or MUXout) or done purely in software. The RAMP_PM_EN bit defines the modulation to be either FSK or PSK and the FSK_DEV register determines the amount of the deviation. Remember that the FSK_DEV[32:0] field is programmed as the 2's complement of the actual desired FSK_DEV value. This modulation can be added to the modulation created from the ramping functions as well.
RAMP_PM_EN | MODULATION TYPE | DEVIATION |
---|---|---|
0 | 2 Level FSK | fPD × FSK_DEV / 224 |
1 | 2 Level PSK | 360° × FSK_DEV / 224 |
The LMX2491 supports a broad and flexible class of FMCW modulation formed by up to 8 linear ramps. When the ramping function is running, the denominator is fixed to a forced value of 224 = 16777216. The waveform always starts at RAMP0 when the LSB of the PLL_N (R16) is written to. After it is set up, it starts at the initial frequency and have piecewise linear frequency modulation that deviates from this initial frequency as specified by the modulation. Each of the eight ramps can be individually programmed. Various settings are as follows:
RAMP CHARACTERISTIC | PROGRAMMING FIELD NAME | DESCRIPTION |
---|---|---|
Ramp Length | RAMPx_LEN RAMPx_DLY |
The user programs the length of the ramp in phase detector cycles. If RAMPx_DLY = 1, then each count of RAMPx_LEN is actually two phase detector cycles. |
Ramp Slope | RAMPx_LEN RAMPx_DLY RAMPx_INC |
The user does not directly program slope of the line, but rather this is done by defining how long the ramp is and how much the fractional numerator is increased per phase detector cycle. The value for RAMPx_INC is calculated by taking the total expected increase in the frequency, expressed in terms of how much the fractional numerator increases, and dividing it by RAMPx_LEN. The value programmed into RAMPx_INC is actually the two's complement of the desired mathematical value. |
Trigger for Next Ramp | RAMPx_NEXT_TRIG | The event that triggers the next ramp can be defined to be the ramp finishing or can wait for a trigger as defined by Trigger A, Trigger B, or Trigger C. |
Next Ramp | RAMPx_NEXT | This sets the ramp that follows. Waveforms are constructed by defining a chain ramp segments. To make the waveform repeat, make RAMPx_NEXT point to the first ramp in the pattern. |
Ramp Fastlock | RAMPx_FL | This allows the ramp to use a different charge pump current or use Fastlock |
Ramp Flags | RAMPx_FLAG | This allows the ramp to set a flag that can be routed to external terminals to trigger other devices. |
If it is desired that the ramping waveform keep repeating, then all that is needed is to make the RAMPx_NEXT of the final ramp equal to the first ramp. This runs until the RAMP_EN bit is set to zero. If this is not desired, then one can use the RAMP_COUNT to specify how may times the specified pattern is to repeat.
The ramp comparators and ramp limits use programable thresholds to allow the device to detect whenever the modulated waveform frequency crosses a limit as set by the user. The difference between these is that comparators set a flag to alert the user while a ramp limits prevent the frequency from going beyond the prescribed threshold. In either case, these thresholds are expressed by programming the Extended_Fractional_Numerator. CMP0 and CMP1 are two separated comparators but they work in the same fashion.
In Equation 1, N* is the PLL feedback value without ramping. Fractional_Numerator and N are the new values as defined by the threshold frequency. The actual value programmed is the 2's complement of Extended_Fractional_Numerator.
TYPE | PROGRAMMING BIT | THRESHOLD |
---|---|---|
Ramp Limits | RAMP_LIMIT_LOW | Lower Limit |
RAMP_LIMIT_HIGH | Upper Limit | |
Ramp Comparators | RAMP_CMP0 RAMP_CMP1 |
For the ramp comparators, if the ramp is increasing and exceeds the value as specified by RAMP_CMPx, then the flag goes high, otherwise it is low. If the ramp is decreasing and goes below the value as specified by RAMP_CMPx, then the flag goes high, otherwise it is low. |
The power-on-reset circuitry sets all the registers to a default state when the device is powered up. This same reset can be done by programming SWRST = 1. In the programming section, the power on reset state is given for all the programmable fields.
The LMX2491 allows any of its registers to be read back. MOD, MUXout, TRIG1 or TRIG2 pin can be programmed to support register-readback serial-data output. To read back a certain register value, follow the following steps:
The two primary ways to use the LMX2491 are to run it to generate a set of frequencies
In this mode, the LMX2491 generates a single frequency that only changes when the N divider is programmed to a new value. In this mode, the RAMP_EN bit is set to 0 and the ramping controls are not used. The fractional denominator can be programmed to any value from 1 to 16777216. In this kind of application, the PLL is tuned to different channels, but at each channel, the goal is to generate a stable fixed frequency.
In integer mode operation, the VCO frequency needs to be an integer multiple of the phase detector frequency. This can be the case when the output frequency or frequencies are nicely related to the input frequency. As a rule of thumb, if this an be done with a phase detector of as high as the lesser of 10 MHz or the OSCin frequency, then this makes sense. To operate the device in integer mode, disable the fractional circuitry by programming the fractional order (FRAC_ORDER), dithering (FRAC_DITH), and numerator (FRAC_NUM) to zero.
In fractional mode, the output frequency does not need to be an integer multiple of the phase detector frequency. This makes sense when the channel spacing is more narrow or the input and output frequencies are not nicely related. There are several programmable controls for this such as the modulator order, fractional dithering, fractional numerator, and fractional denominator. There are many trade-offs with choosing these, but here are some guidelines
PARAMETER | FIELD NAME | HOW TO CHOOSE |
---|---|---|
Fractional Numerator and Denominator | FRAC_NUM FRAC_DEN |
The first step is to find the fractional denominator. To do this, find the frequency that divides the phase detector frequency by the channel spacing. For instance, if the output ranges from 5000 to 5050 in 5-MHz steps and the phase detector is 100 MHz, then the fractional denominator is 100 MHz / 5 = 20. So for a an output of 5015 MHz, the N divider would be 50 + 3/20. In this case, the fractional numerator is 3 and the fractional denominator is 20. Sometimes when dithering is used, it makes sense to express this as a larger equivalent fraction. Note that if ramping is active, the fractional denominator is forced to 224. |
Fractional Order | FRAC_ORDER | There are many trade-offs, but in general try either the 2nd or 3rd-order modulator as starting points. The 3rd-order modulator may give lower main spurs, but may generate others. Also if dithering is involved, it can generate phase noise. |
Dithering | FRAC_DITH | Dithering can reduce some fractional spurs, but add noise. Consult application note AN-1879 Fractional N Frequency Synthesis for more details on this. |
In this mode, the device can generate a broad class of frequency sweeping waveforms. The user can specify up to 8 linear segments to generate these waveforms. When the ramping function is running, the denominator is fixed to a forced value of 224 = 16777216
In addition to the ramping functions, there is also the capability to use a terminal to add phase or frequency modulation that can be done by itself or added on top of the waveforms created by the ramp generation functions.
The device is programmed using several 24-bit registers. Each register consists of a data field, an address field, and a R/W bit. The MSB is the R/W bit. 0 means register write while 1 means register read. The following 15 bits of the register are the address, followed by the next 8 bits of data. The user has the option to pull the LE terminal high after this data, or keep sending data and it applies this data to the next lower register. So instead of sending three registers of 24 bits each, one could send a single 40-bit register with the 16 bits of address and 24 bits of data. For that matter, the entire device could be programmed as a single register if desired.
Registers are programmed in REVERSE order from highest to lowest. Registers NOT shown in this table or marked as reserved can be written as all 0s unless otherwise stated. The POR value is the power on reset value that is assigned when the device is powered up or the SWRST bit is asserted.
REGISTER | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 | POR | |
---|---|---|---|---|---|---|---|---|---|---|
0 | 0 | 0 | 0 | 0 | 1 | 1 | 0 | 0 | 0 | 0x18 |
1 | 0x1 | Reserved | 0x00 | |||||||
2 | 0x2 | 0 | 0 | 0 | 0 | 0 | SWRST | POWERDOWN[1:0] | 0x00 | |
3 - 15 | 0x3 - 0xF | Reserved | - | |||||||
16 | 0x10 | PLL_N[7:0] | 0x64 | |||||||
17 | 0x11 | PLL_N[15:8] | 0x00 | |||||||
18 | 0x12 | 0 | FRAC_ORDER[2:0] | FRAC_DITHER[1:0] | PLL_N[17:16] | 0x00 | ||||
19 | 0x13 | FRAC_NUM[7:0] | 0x00 | |||||||
20 | 0x14 | FRAC_NUM[15:8] | 0x00 | |||||||
21 | 0x15 | FRAC_NUM[23:16] | 0x00 | |||||||
22 | 0x16 | FRAC_DEN[7:0] | 0x00 | |||||||
23 | 0x17 | FRAC_DEN[15:8] | 0x00 | |||||||
24 | 0x18 | FRAC_DEN[23:16] | 0x00 | |||||||
25 | 0x19 | PLL_R[7:0] | 0x04 | |||||||
26 | 0x1A | PLL_R[15:8] | 0x00 | |||||||
27 | 0x1B | 0 | FL_CSR[1:0] | PFD_DLY[1:0] | PLL_R_ DIFF |
0 | OSC_2X | 0x08 | ||
28 | 0x1C | 0 | 0 | CPPOL | CPG[4:0] | 0x00 | ||||
29 | 0x1D | FL_TOC[10:8] | FL_CPG[4:0] | 0x00 | ||||||
30 | 0x1E | 0 | CPM_ FLAGL |
CPM_THR_LOW[5:0] | 0x0A | |||||
31 | 0x1F | 0 | CPM_ FLAGH |
CPM_THR_HIGH[5:0] | 0x32 | |||||
32 | 0x20 | FL_TOC[7:0] | 0x00 | |||||||
33 | 0x21 | DLD_PASS_CNT[7:0] | 0x0F | |||||||
34 | 0x22 | DLD_TOL[2:0] | DLD_ERR_CNTR[4:0] | 0x00 | ||||||
35 | 0x23 | MOD_ MUX[5] |
1 | MUXout _MUX[5] |
TRIG2 _MUX[5] |
TRIG1 _MUX[5] |
0 | 0 | 1 | 0x41 |
36 | 0x24 | TRIG1_MUX[4:0] | TRIG1_PIN[2:0] | 0x08 | ||||||
37 | 0x25 | TRIG2_MUX[4:0] | TRIG2_PIN[2:0] | 0x10 | ||||||
38 | 0x26 | MOD_MUX[4:0] | MOD_PIN[2:0] | 0x18 | ||||||
39 | 0x27 | MUXout_MUX[4:0] | MUXout_PIN[2:0] | 0x38 | ||||||
40 - 57 | 0x28 - 0x39 | Reserved | - | |||||||
58 | 0x3A | RAMP_TRIG_A[3:0] | 0 | RAMP_ PM_EN |
RAMP_ CLK |
RAMP_EN | 0x00 | |||
59 | 0x3B | RAMP_TRIG_C[3:0] | RAMP_TRIG_B[3:0] | 0x00 | ||||||
60 | 0x3C | RAMP_CMP0[7:0] | 0x00 | |||||||
61 | 0x3D | RAMP_CMP0[15:8] | 0x00 | |||||||
62 | 0x3E | RAMP_CMP0[23:16] | 0x00 | |||||||
63 | 0x3F | RAMP_CMP0[31:24] | 0x00 | |||||||
64 | 0x40 | RAMP_CMP0_EN[7:0] | 0x00 | |||||||
65 | 0x41 | RAMP_CMP1[7:0] | 0x00 | |||||||
66 | 0x42 | RAMP_CMP1[15:8] | 0x00 | |||||||
67 | 0x43 | RAMP_CMP1[23:16] | 0x00 | |||||||
68 | 0x44 | RAMP_CMP1[31:24] | 0x00 | |||||||
69 | 0x45 | RAMP_CMP1_EN[7:0] | 0x00 | |||||||
70 | 0x46 | 0 | FSK_TRIG[1:0] | RAMP_ LIMH[32] |
RAMP_ LIML[32] |
FSK_ DEV[32] |
RAMP_ CMP1[32] |
RAMP_ CMP0[32] |
0x08 | |
71 | 0x47 | FSK_DEV[7:0] | 0x00 | |||||||
72 | 0x48 | FSK_DEV[15:8] | 0x00 | |||||||
73 | 0x49 | FSK_DEV[23:16] | 0x00 | |||||||
74 | 0x4A | FSK_DEV[31:24] | 0x00 | |||||||
75 | 0x4B | RAMP_LIMIT_LOW[7:0] | 0x00 | |||||||
76 | 0x4C | RAMP_LIMIT_LOW[15:8] | 0x00 | |||||||
77 | 0x4D | RAMP_LIMIT_LOW[23:16] | 0x00 | |||||||
78 | 0x4E | RAMP_LIMIT_LOW[31:24] | 0x00 | |||||||
79 | 0x4F | RAMP_LIMIT_HIGH[7:0] | 0xFF | |||||||
80 | 0x50 | RAMP_LIMIT_HIGH[15:8] | 0xFF | |||||||
81 | 0x51 | RAMP_LIMIT_HIGH[23:16] | 0xFF | |||||||
82 | 0x52 | RAMP_LIMIT_HIGH[31:24] | 0xFF | |||||||
83 | 0x53 | RAMP_COUNT[7:0] | 0x00 | |||||||
84 | 0x54 | RAMP_TRIG_INC[1:0] | RAMP_ AUTO |
RAMP_COUNT[12:8] | 0x00 | |||||
85 | 0x55 | Reserved | 0x00 | |||||||
86 | 0x56 | RAMP0_INC[7:0] | 0x00 | |||||||
87 | 0x57 | RAMP0_INC[15:8] | 0x00 | |||||||
88 | 0x58 | RAMP0_INC[23:16] | 0x00 | |||||||
89 | 0x59 | RAMP0_ DLY |
RAMP0_ FL |
RAMP0_INC[29:24] | 0x00 | |||||
90 | 0x5A | RAMP0_LEN[7:0] | 0x00 | |||||||
91 | 0x5B | RAMP0_LEN[15:8] | 0x00 | |||||||
92 | 0x5C | RAMP0_NEXT[2:0] | RAMP0_ NEXT_TRIG[1:0] |
RAMP0_ RST |
RAMP0_FLAG[1:0] | 0x00 | ||||
93 | 0x5D | RAMP1_INC[7:0] | 0x00 | |||||||
94 | 0x5E | RAMP1_INC[15:8] | 0x00 | |||||||
95 | 0x5F | RAMP1_INC[23:16] | 0x00 | |||||||
96 | 0x60 | RAMP1_ DLY |
RAMP1_ FL |
RAMP1_INC[29:24] | 0x00 | |||||
97 | 0x61 | RAMP1_LEN[7:0] | 0x00 | |||||||
98 | 0x62 | RAMP1_LEN[15:8] | 0x00 | |||||||
99 | 0x63 | RAMP1_NEXT[2:0] | RAMP1_ NEXT_TRIG[1:0] |
RAMP1_ RST |
RAMP1_FLAG[1:0] | 0x00 | ||||
100 | 0x64 | RAMP2_INC[7:0] | 0x00 | |||||||
101 | 0x65 | RAMP2_INC[15:8] | 0x00 | |||||||
102 | 0x66 | RAMP2_INC[23:16] | 0x00 | |||||||
103 | 0x67 | RAMP2 DLY |
RAMP2_ FL |
RAMP2_INC[29:24] | 0x00 | |||||
104 | 0x68 | RAMP2_LEN[7:0] | 0x00 | |||||||
105 | 0x69 | RAMP2_LEN[15:8] | 0x00 | |||||||
106 | 0x6A | RAMP2_NEXT[2:0] | RAMP2_ NEXT_TRIG[1:0] |
RAMP2_ RST |
RAMP2_FLAG[1:0] | 0x00 | ||||
107 | 0x6B | RAMP3_INC[7:0] | 0x00 | |||||||
108 | 0x6C | RAMP3_INC[15:8] | 0x00 | |||||||
109 | 0x6D | RAMP3_INC[23:16] | 0x00 | |||||||
110 | 0x6E | RAMP3_ DLY |
RAMP3_ FL |
RAMP3_INC[29:24] | 0x00 | |||||
111 | 0x6F | RAMP3_LEN[7:0] | 0x00 | |||||||
112 | 0x70 | RAMP3_LEN[15:8] | 0x00 | |||||||
113 | 0x71 | RAMP3_NEXT[2:0] | RAMP3_ NEXT_TRIG[1:0] |
RAMP3_ RST |
RAMP3_FLAG[1:0] | 0x00 | ||||
114 | 0x72 | RAMP4_INC[7:0] | 0x00 | |||||||
115 | 0x73 | RAMP4_INC[15:8] | 0x00 | |||||||
116 | 0x74 | RAMP4_INC[23:16] | 0x00 | |||||||
117 | 0x75 | RAMP4_ DLY |
RAMP4_ FL |
RAMP4_INC[29:24] | 0x00 | |||||
118 | 0x76 | RAMP4_LEN[7:0] | 0x00 | |||||||
119 | 0x77 | RAMP4_LEN[15:8] | 0x00 | |||||||
120 | 0x78 | RAMP4_NEXT[2:0] | RAMP4_ NEXT_TRIG[1:0] |
RAMP4_ RST |
RAMP4_FLAG[1:0] | 0x00 | ||||
121 | 0x79 | RAMP5_INC[7:0] | 0x00 | |||||||
122 | 0x7A | RAMP5_INC[15:8] | 0x00 | |||||||
123 | 0x7B | RAMP5_INC[23:16] | 0x00 | |||||||
124 | 0x7C | RAMP5_ DLY |
RAMP5_ FL |
RAMP5_INC[29:24] | 0x00 | |||||
125 | 0x7D | RAMP5_LEN[7:0] | 0x00 | |||||||
126 | 0x7E | RAMP5_LEN[15:8] | 0x00 | |||||||
127 | 0x7F | RAMP5_NEXT[2:0] | RAMP5_ NEXT_TRIG[1:0] |
RAMP5_ RST |
RAMP5_FLAG[1:0] | 0x00 | ||||
128 | 0x80 | RAMP6_INC[7:0] | 0x00 | |||||||
129 | 0x81 | RAMP6_INC[15:8] | 0x00 | |||||||
130 | 0x82 | RAMP6_INC[23:16] | 0x00 | |||||||
131 | 0x83 | RAMP6_ DLY |
RAMP6_ FL |
RAMP6_INC[29:24] | 0x00 | |||||
132 | 0x84 | RAMP6_LEN[7:0] | 0x00 | |||||||
133 | 0x85 | RAMP6_LEN[15:8] | 0x00 | |||||||
134 | 0x86 | RAMP6_NEXT[2:0] | RAMP6_ NEXT_TRIG[1:0] |
RAMP6_ RST |
RAMP6_FLAG[1:0] | 0x00 | ||||
135 | 0x87 | RAMP7_INC[7:0] | 0x00 | |||||||
136 | 0x88 | RAMP7_INC[15:8] | 0x00 | |||||||
137 | 0x89 | RAMP7_INC[23:16] | 0x00 | |||||||
138 | 0x8A | RAMP7_ DLY |
RAMP7_ FL |
RAMP7_INC[29:24] | 0x00 | |||||
139 | 0x8B | RAMP7_LEN[7:0] | 0x00 | |||||||
140 | 0x8C | RAMP7_LEN[15:8] | 0x00 | |||||||
141 | 0x8D | RAMP7_NEXT[2:0] | RAMP7_ NEXT_TRIG[1:0] |
RAMP7_ RST |
RAMP7_FLAG[1:0] | 0x00 | ||||
142 - 32767 | 0x8E - 0x7FFF | Reserved | 0x00 |
The following sections go through all the programmable fields and their states. Additional information is also available in the applications and feature descriptions sections as well. The POR column is the power on reset state that this field assumes if not programmed.
FIELD | LOCATION | POR | DESCRIPTION AND STATES | ||
---|---|---|---|---|---|
POWERDOWN [1:0] |
R2[1:0] | 0 | POWERDOWN Control | Value | POWERDOWN State |
0 | Power Down, ignore CE | ||||
1 | Power Up, ignore CE | ||||
2 | Power State Defined by CE terminal state | ||||
3 | Reserved | ||||
SWRST | R2[2] | 0 | Software Reset. Setting this bit sets all registers to their POR default values. | Value | Reset State |
0 | Normal Operation | ||||
1 | Register Reset |
FIELD | LOCATION | POR | DESCRIPTION AND STATES | ||
---|---|---|---|---|---|
PLL_N [17:0] |
R18[1] to R16[0] | 16 | Feedback N counter Divide value. Minimum count is 16. Maximum is 262132. Writing of the register R16 begins any ramp execution when RAMP_EN = 1. | ||
FRAC_ DITHER [1:0] |
R18[3:2] | 0 | Dither used by the fractional modulator | Value | Dither |
0 | Weak | ||||
1 | Medium | ||||
2 | Strong | ||||
3 | Disabled | ||||
FRAC_ ORDER [2:0] |
R18[6:4] | 0 | Fractional Modulator order | Value | Modulator Order |
0 | Integer Mode | ||||
1 | 1st Order Modulator | ||||
2 | 2nd Order Modulator | ||||
3 | 3rd Order Modulator | ||||
4 | 4th Order Modulator | ||||
5-7 | Reserved | ||||
FRAC_NUM [23:0] |
R21[7] to R19[0] | 0 | Fractional Numerator. This value should be less than or equal to the fractional denominator. | ||
FRAC_DEN [23:0] |
R24[7] to R22[0] | 0 | Fractional Denominator. If RAMP_EN = 1, this field is ignored and the denominator is fixed to 224. | ||
PLL_R [15:0] |
R26[7] to R25[0] | 1 | Reference Divider value. Selecting 1 bypasses counter. | ||
OSC_2X | R27[0] | 0 | Enables the Doubler before the Reference divider | Value | Doubler |
0 | Disabled | ||||
1 | Enabled | ||||
PLL_R _DIFF | R27[2] | 0 | Enables the Differential R counter. This allows for higher OSCin frequencies, but restricts PLL_R to divides of 2, 4, 8 or 16. |
Value | R Divider |
0 | Single-Ended | ||||
1 | Differential | ||||
PFD_DLY [1:0] |
R27[4:3] | 1 | Sets the charge pump minimum pulse width. This could potentially be a trade-off between fractional spurs and phase noise. Setting 1 is recommended for general use. | Value | Pulse Width |
0 | Reserved | ||||
1 | 860 ps | ||||
2 | 1200 ps | ||||
3 | 1500 ps | ||||
CPG [4:0] |
R28[4:0] | 0 | Charge pump gain | Value | Charge Pump State |
0 | Tri-State | ||||
1 | 100 µA | ||||
2 | 200 µA | ||||
… | … | ||||
31 | 3100 µA | ||||
CPPOL | R28[5] | 0 | Charge pump polarity is used to accommodate VCO with either polarity so that feedback of the PLL is always correct. SPACE IF reference (R) output is faster than feedback (N) output,R28[5]==0 THEN charge pump will source current R28[5]==1 THEN charge pump will sink current |
Value | Charge Pump Polarity |
0 | Positive | ||||
1 | Negative |
FIELD | LOCATION | POR | DESCRIPTION AND STATES | ||
---|---|---|---|---|---|
FL_ CSR [1:0] |
R27[6:5] | 0 | Cycle Slip Reduction (CSR) reduces the phase detector frequency by multiplying both the R and N counters by the CSR value while either the FastLock Timer is counting or the RAMPx_FL = 1 and the part is ramping. Care must be taken that the R and N divides remain inside the range of the counters. Cycle slip reduction is generally not recommended during ramping. | Value | CSR Value |
0 | Disabled | ||||
1 | x 2 | ||||
2 | x 4 | ||||
3 | Reserved | ||||
FL_ CPG [4:0] |
R29[4:0] | 0 | Charge pump gain only when Fast Lock Timer is counting down or a ramp is running with RAMPx_FL = 1 | Value | Fastlock Charge Pump Gain |
0 | Tri-State | ||||
1 | 100 µA | ||||
2 | 200 µA | ||||
… | … | ||||
31 | 3100 µA | ||||
FL_ TOC [10:0] |
R29[7:5] and R32[7:0] | 0 | Fast Lock Timer. This counter starts counting when the user writes the PLL_N(Register R16). During this time the FL_CPG gain is sent to the charge pump, and the FL_CSR shifts the R and N counters if enabled. When the counter terminates, the normal CPG is presented and the CSR undo’s the shifts to give a normal PFD frequency. | Value | Fastlock Timer Value |
0 | Disabled | ||||
1 | 1 x 32 = 32 | ||||
... | |||||
2047 | 2047 x 32 = 65504 |
FIELD | LOCATION | POR | DESCRIPTION AND STATES | ||
---|---|---|---|---|---|
TRIG1 _PIN [2:0] |
R36[2:0] | 0 | This is the terminal drive state for the TRIG1, TRIG2, MOD, and MUXout Pins | Value | Pin Drive State |
0 | TRISTATE (default) | ||||
1 | Open Drain Output | ||||
2 | Pullup / Pulldown Output | ||||
TRIG2 _PIN [2:0] |
R37[2:0] | 0 | 3 | Reserved | |
MOD_ PIN [2:0] |
R38[2:0] | 0 | 4 | GND | |
MUXout_ PIN [2:0] |
R39[2:0] | 0 | 5 | Inverted Open Drain Output | |
6 | Inverted Pullup / Pulldown Output | ||||
7 | Input |
These bits apply for all eight ramp segments. For the field names, x can be 0, 1, 2, 3, 4, 5, 6, or 7.