Flexible Start-up Sequencing Using External Soft Start, Tracking, and Precision Enable
Protection Against In-Rush Currents and Faults Such as Input UVLO and Output Short Circuit
Single Exposed Pad and Standard Pinout for Easy Mounting and Manufacturing
Pin-to-Pin Compatible With
LMZ10504 (4 A / 20 W Maximum)
LMZ10505 (5 A / 25 W Maximum)
Electrical Specifications
15-W Maximum Total Output Power
Up to 3-A Output Current
Input Voltage Range 2.95 V to 5.5 V
Output Voltage Range 0.8 V to 5 V
±1.63% Feedback Voltage Accuracy Over Temperature
Performance Benefits
Operates at High Ambient Temperatures
High Efficiency up to 96% Reduces System Heat Generation
Low Radiated Emissions (EMI) Tested to EN55022 Class B Standard (EN 55022:2006, +A1:2007, FCC Part 15 Subpart B: 2007. See Table 9 and layout information for more regarding device under test.)
Fast Transient Response for Powering FPGAs and ASICs