Flexible Start-Up Sequencing Using External Soft-Start, Tracking, and Precision Enable
Protection Against In-Rush Currents and Faults Such as Input UVLO and Output Short Circuit
Single Exposed Pad and Standard Pinout for Easy Mounting and Manufacturing
Pin-to-Pin Compatible With
LMZ10503 (3-A/15-W Maximum)
LMZ10505 (5-A/25-W Maximum)
Fully Enable for WEBENCH® and Power Designer
Electrical Specifications
20-W Maximum Total Output Power
Up to 4-A Output Current
Input Voltage Range: 2.95 V to 5.5 V
Output Voltage Range: 0.8 V to 5 V
±1.63% Feedback Voltage Accuracy Over Temperature
Performance Benefits
Operates at High Ambient Temperatures
High Efficiency up to 96% Reduces System Heat Generation
Low Radiated Emissions (EMI) Tested to EN55022 Class B Standard (EN 55022:2006, +A1:2007, FCC Part 15 Subpart B: 2007. See Table 9 and Layout for Information on Device Under Test.)
Passes 10-V/m Radiated Immunity EMI Tested to Standard EN61000 4-3
Fast Transient Response for Powering FPGAs and ASICs