Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
LMZ31530 30-A Power Module With 3-V to 14.5-V Input in QFN Package
1 Features
- Complete Integrated Power Solution;
Smaller than a Discrete Design
- 15 mm × 16 mm × 5.8 mm Package Size
- Pin Compatible with LMZ31520
- Ultra-Fast Load Step Response
- Efficiencies Up To 96%
- Wide-Output Voltage Adjust
0.6 V to 3.6 V, with 1% Reference Accuracy
- Optional Split Power Rails Allows
Input Voltage Down to 3 V
- Selectable Switching Frequency;
(300 kHz to 850 kHz)
- Selectable Slow-Start
- Adjustable Over Current Limit
- Power Good Output
- Output Voltage Sequencing
- Over Temperature Protection
- Pre-bias Output Start-up
- Operating Temperature Range: –40°C to 85°C
- Enhanced Thermal Performance: 8.6°C/W
- Meets EN55022 Class A Emissions
- Integrated Shielded Inductor
- Create a Custom Design Using the LMZ31530 With the WEBENCH® Power Designer
2 Applications
- Broadband and Communications Infrastructure
- DSP and FPGA Point of Load Applications
- High Density Power Systems