SNVS086K May 2000 – July 2015 LP2989LV
PRODUCTION DATA.
The LP2989LV is a fixed-output 500-mA precision LDO regulator designed for use with ceramic output capacitors.
Output noise can be reduced to 18 μV (typical) by connecting an external 10-nF capacitor to the bypass pin.
Using an optimized Vertically Integrated PNP (VIP) process, the LP2989LV delivers superior performance:
Ground Pin Current: Typically 3 mA at 500-mA load, and 110 µA at 100-µA load.
Sleep Mode: The LP2989LV draws less than 0.8-µA quiescent current when SHUTDOWN pin is pulled low.
ERROR Flag: The built-in ERROR flag goes low when the output drops approximately 5% below nominal.
Precision Output: Output voltage accuracy is 0.75% (A grade) and 1.25% (standard grade) at room temperature.
For output voltages greater than or equal to 2 V, see the LP2989 (SNVS083) data sheet.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LP2989LV | WSON (8) | 4.00 mm x 4.00 mm |
SOIC (8) | 4.90 mm x 3.91 mm |