The LP3852 and LP3855 series of fast ultra-low dropout linear regulators operate from a 2.5-V to 7-V input supply. A wide range of preset output voltage options are available. These ultra-low dropout linear regulators respond very quickly to step changes in load, which makes them suitable for low voltage microprocessor applications. The LP3852 and LP3855 are developed on a CMOS process which allows low quiescent-current operation independent of output load current, typically 4 mA at 1.5-A load current. This CMOS process also allows the LP3852 and LP3855 to operate under extremely low dropout conditions, typically 24 mV at 150-mA load current and 240 mV at 1.5-A load current.
The LP3852 has an ERROR pin; it goes low when the output voltage drops 10% below nominal value. The LP3855 has a SENSE pin to improves regulation at remote loads.
The LP3852 and LP3855 are available with fixed output voltages from 1.8 V to 5 V with a specified accuracy of ±1.5% at room temperature, and ±3% over all conditions (varying line, load, and temperature). Contact Texas Instruments Sales for specific voltage option needs.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LP3852 LP3855 |
SOT (5) | 6.50 mm x 3.56 mm |
TO-263 (5) | 10.16 mm x 8.42 mm | |
TO-220 (5) | 14.986 mm x 10.16 mm |
Changes from H Revision (December 2014) to I Revision
Changes from G Revision (April 2013) to H Revision
Changes from F Revision (April 2013) to G Revision