SNVS324K January 2005 – January 2016 LP38691-ADJ , LP38691-ADJ-Q1 , LP38693-ADJ , LP38693-ADJ-Q1
PRODUCTION DATA.
The LP3869x-ADJ low-dropout CMOS linear regulators provide 2% precision reference voltage, extremely low dropout voltage (250 mV at 500-mA load current, VOUT = 5 V), and excellent AC performance using ultra-low equivalent series resistance (ESR) ceramic output capacitors.
The low thermal resistance of the WSON and SOT-223 packages allow use of the full operating current even in high ambient temperature environments.
The use of a PMOS power transistor means that no DC base drive current is required to bias it, thus allowing the GND-pin current to remain below 100 µA regardless of load current, input voltage, or operating temperature.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LP38691-ADJ | WSON (6) | 3.00 mm × 3.00 mm |
LP38693-ADJ | SOT-223 (5) | 6.50 mm × 3.56 mm |
WSON (6) | 3.00 mm × 3.00 mm |
Changes from J Revision (October 2015) to K Revision
Changes from I Revision (April 2013) to J Revision
Changes from H Revision (April 2013) to I Revision
PIN | I/O | DESCRIPTION | |||
---|---|---|---|---|---|
LP38691-ADJ | LP38693-ADJ | ||||
NAME | WSON | WSON | SOT-223 | ||
DAP | √ | √ | — | — | WSON Only - The DAP (exposed pad) functions as a thermal connection when soldered to a copper plane. See WSON Mounting section for more information. |
EN | — | 3 | 1 | I | The EN pin allows the part to be turned to an ON or OFF state by pulling this pin high or low. |
GND | 2 | 2 | 5 | — | Circuit ground for the regulator. For the SOT-223 package this is thermally connected to the die and functions as a heat sink when the soldered down to a large copper plane. |
IN | 1, 6 | 1, 6 | 4 | I | This is the input supply voltage to the regulator. For WSON devices, both IN pins must be tied together for full current operation (250 mA maximum per pin). |
N/C | 3 | — | — | — | No internal connection. |
ADJ | 4 | 4 | 2 | O | The ADJ pin is used to set the regulated output voltage by connecting it to the external resistors R1 and R2 (see Typical Application Circuits). |
OUT | 5 | 5 | 3 | I | Regulated output voltage. |