The LP3871 and LP3874 series of fast ultra-low-dropout linear regulators operate from a 2.5-V to 7-V input supply. Wide range of preset output voltage options are available. These ultra-low-dropout linear regulators respond very quickly to step changes in load, which makes them suitable for low voltage microprocessor applications. The devices are developed on a CMOS process which allows low quiescent current operation independent of output load current. This CMOS process also allows the LP3871 and LP3874 to operate under extremely low dropout conditions.
Dropout Voltage: Ultra-low-dropout voltage; typically 24 mV at 80-mA load current and 240 mV at 0.8-A load current.
Ground Pin Current: Typically 6 mA at 0.8-A load current.
Shutdown Mode: Typically 10-nA quiescent current when the SD pin is pulled low.
ERROR Flag: ERROR flag goes low when the output voltage drops 10% below nominal value.
SENSE: SENSE pin improves regulation at remote loads.
Precision Output Voltage: Multiple output voltage options are available ranging from 1.8 V to 5 V with a ensured accuracy of ±1.5% at room temperature, and ±3% over all conditions (varying line, load, and temperature).
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LP3871 LP3874 |
SOT-223 (5) | 6.50 mm x 3.56 mm |
DDPAK/ TO-263 (5) | 10.16 mm x 8.42 mm |
Changes from G Revision (April 2013) to H Revision
Changes from F Revision (April 2013) to G Revision
PIN | TYPE | DESCRIPTION | ||||
---|---|---|---|---|---|---|
NAME | LP3871 | LP3874 | ||||
SOT-223 | DDPAK/TO-263 | SOT-223 | DDPAK/TO-263 | |||
ERROR | 4 | 5 | — | — | O | ERROR Flag |
GND | 5 | 3 | 5 | 3 | GND | Ground |
IN | 2 | 2 | 2 | 2 | I | Input voltage |
OUT | 3 | 4 | 3 | 4 | O | Output voltage |
SD | 1 | 1 | 1 | 1 | I | Shutdown |
SENSE | — | — | 4 | 5 | I | Remote voltage sense |
MIN | MAX | UNIT | |
---|---|---|---|
Input supply voltage (survival) | −0.3 | 7.5 | V |
Shutdown input voltage (survival) | −0.3 | 7.5 | V |
Output voltage (survival)(3)(4) | −0.3 | 6 | V |
IOUT (survival) | Short-circuit protected | ||
Maximum voltage for ERROR Pin | VIN | V | |
Maximum voltage for SENSE Pin | VOUT | V | |
Power dissipation(5) | Internally Limited | ||
Storage temperature, Tstg | −65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±500 |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input supply voltage(1) | 2.5 | 7 | V | |
Shutdown input voltage | −0.3 | 7 | V | |
Maximum operating current (DC) | 0.8 | A | ||
Junction temperature | −40 | 125 | °C |
THERMAL METRIC(1) | LP3871, LP3874 | UNIT | ||
---|---|---|---|---|
NC (SOT-223) | KTT (DDPAK/TO-263) | |||
5 PINS | 5 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 65.2 | 40.3 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 47.2 | 43.4 | °C/W |
RθJB | Junction-to-board thermal resistance | 9.9 | 23.1 | °C/W |
ψJT | Junction-to-top characterization parameter | 3.4 | 11.5 | °C/W |
ψJB | Junction-to-board characterization parameter | 9.7 | 22 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | — | 1 | °C/W |
PARAMETER | TEST CONDITIONS | MIN(1) | TYP(2) | MAX(1) | UNIT | |
---|---|---|---|---|---|---|
VOUT | Output voltage tolerance(3) | VOUT + 1 V ≤ VIN ≤ 7 V, 10 mA ≤ IL ≤ 0.8 A | –1.5% | 0% | 1.5% | |
VOUT + 1 V ≤ VIN ≤ 7 V, 10 mA ≤ IL ≤ 0.8 A, –40°C ≤ TJ ≤ 125°C | –3% | 3% | ||||
ΔVOL | Output voltage line regulation(3) | VOUT + 1 V ≤ VIN ≤ 7 V | 0.02% | |||
VOUT + 1 V ≤ VIN ≤ 7 V, –40°C ≤ TJ ≤ 125°C | 0.06% | |||||
ΔVO/ ΔIOUT | Output voltage load regulation(3) | 10 mA ≤ IL ≤ 0.8 A | 0.04% | |||
10 mA ≤ IL ≤ 0.8 A, –40°C ≤ TJ ≤ 125°C | 0.1% | |||||
VIN – VOUT | Dropout voltage(4) | IL = 80 mA | 24 | 35 | mV | |
IL = 80 mA, –40°C ≤ TJ ≤ 125°C | 40 | |||||
IL = 0.8 A | 240 | 300 | ||||
IL = 0.8 A, –40°C ≤ TJ ≤ 125°C | 350 | |||||
IGND | Ground pin current in normal operation mode | IL = 150 mA | 5 | 9 | mA | |
IL = 150 mA, –40°C ≤ TJ ≤ 125°C | 10 | |||||
IL = 0.8 A | 6 | 14 | ||||
IL = 0.8 A, –40°C ≤ TJ ≤ 125°C | 15 | |||||
IGND | Ground pin current in shutdown mode | VSD ≤ 0.3 V | 0.01 | 10 | µA | |
–40°C ≤ TJ ≤ 85°C | 50 | |||||
IO(PK) | Peak output current | VOUT ≥ VO(NOM) – 4% | 1 | A | ||
SHORT CIRCUIT PROTECTION | ||||||
ISC | Short-circuit current | 2.3 | A | |||
SHUTDOWN INPUT | ||||||
VSDT | Shutdown threshold | Output = High | VIN | V | ||
Output = High, –40°C ≤ TJ ≤ 125°C | 2 | |||||
Output = Low | 0 | |||||
Output = Low, –40°C ≤ TJ ≤ 125°C | 0.3 | |||||
TdOFF | Turnoff delay | IL = 0.8 A | 20 | µs | ||
TdON | Turnon delay | IL = 0.8 A | 25 | µs | ||
ISD | SD input current | VSD = VIN | 1 | nA | ||
ERROR FLAG | ||||||
VT | Threshold | See(5) | 10% | |||
See(5), –40°C ≤ TJ ≤ 125°C | 5% | 16% | ||||
VTH | Threshold hysteresis | See(5) | 5% | |||
See(5), –40°C ≤ TJ ≤ 125°C | 2% | 8% | ||||
VEF(Sat) | ERROR flag saturation | Isink = 100 µA | 0.02 | V | ||
Isink = 100 µA, –40°C ≤ TJ ≤ 125°C | 0.1 | |||||
Td | Flag reset delay | 1 | µs | |||
Ilk | ERROR flag pin leakage current | 1 | nA | |||
Imax | ERROR flag pin sink current | VError = 0.5 V | 1 | mA | ||
AC PARAMETERS | ||||||
PSRR | Ripple rejection | VIN = VOUT + 1 V, COUT = 10 µF VOUT = 3.3 V, ƒ = 120 Hz |
73 | dB | ||
VIN = VOUT + 0.5 V, COUT = 10 µF VOUT = 3.3 V, ƒ = 120 Hz |
57 | |||||
ρn(l/f) | Output noise density | ƒ = 120 Hz | 0.8 | µV | ||
en | Output noise voltage | BW = 10 Hz – 100 kHz, VOUT = 2.5 V | 150 | µVRMS | ||
BW = 300 Hz – 300 kH, VOUT = 2.5 V | 100 |
IL = 800 mA |