Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
LP8866-Q1
Automotive Display LED-backlight Driver with
Six
200mA Channels
1 Features
- AEC-Q100 qualified for automotive applications:
- Device temperature grade
1:
–40°C to +125°C, TA
- Device HBM ESD classification level 2
- Device CDM ESD classification level C4B
- Input voltage operating range 3V to 48V
- Six high-precision current sinks
- Up to 200mA DC current for each current
sink
- Current matching 1%
(typical)
- Dimming ratio 32 000:1
using 152Hz LED output PWM frequency
- Up to 16-bit LED dimming
resolution with I2C, or PWM input
- 8 Configurable LED strings configuration
- Auto-phase shift PWM dimming
- 12-bit analog dimming
- Up to 48V VOUT
boost or SEPIC DC/DC controller
- Switching frequency
100kHz to 2.2MHz
- Boost spread
spectrum for reduced EMI
- Boost sync input to set boost switching frequency from
an external clock
- Output voltage
automatically discharged when boost is disabled
- Extensive fault diagnostics