LSF0101 1-Channel Auto-Bidirectional Multi-Voltage Level Translator for Open-Drain and Push-Pull Applications
1 Features
Provides bidirectional voltage translation with no direction pin
Supports up to 100-MHz up translation and greater than 100-MHz down translation at ≤ 30 pF capacitive load and up To 40-MHz up or down translation at 50 pF capacitive load
Allows bidirectional voltage-level translation between