The LT1013x devices are dual precision operational amplifiers, featuring high gain, low supply current, low noise, and low-offset-voltage temperature coefficient.
The LT1013x devices can be operated from a single 5-V power supply; the common-mode input voltage range includes ground, and the output can also swing to within a few millivolts of ground. Crossover distortion is eliminated. The LT1013x can be operated with both dual ± 15-V and single 5-V supplies.
The LT1013C and LT1013D are characterized for operation from 0°C to 70°C. The LT1013DI is characterized for operation from −40°C to 105°C. The LT1013M, LT1013AM, and LT1013DM are characterized for operation over the full military temperature range of −55°C to 125°C.
PART NUMBER | PACKAGE (PINS) | BODY SIZE (NOM) |
---|---|---|
LT1013D LT1013DD |
SOIC (8) | 4.90 mm × 3.91 mm |
LT1013P LT1013DP |
PDIP (8) | 9.81 mm × 6.35 mm |
LT1013MFK LT1013AMFK |
LCCC (20) | 8.89 mm × 8.89 mm |
LT1013MJG LT1013AMJG |
CDIP (8) | 9.60 mm × 6.67 mm |
Changes from H Revision (November 2004) to I Revision
PIN | I/O | DESCRIPTION | |||
---|---|---|---|---|---|
NAME | SOIC | LCCC | CDIP, PDIP | ||
1IN+ | 1 | 7 | 3 | I | Noninverting input for channel 1 |
1IN– | 8 | 5 | 2 | I | Inverting input for channel 1 |
1OUT | 7 | 2 | 1 | O | Output for channel 1 |
2IN+ | 3 | 12 | 5 | I | Noninverting input for channel 2 |
2IN– | 4 | 15 | 6 | I | Inverting input for channel 2 |
2OUT | 5 | 17 | 7 | O | Output for channel 2 |
NC | — | 1, 3, 4, 6, 8, 9, 11, 13, 14, 16, 18, 19 | — | — | No internal connection |
VCC+ | 6 | 20 | 8 | — | Positive supply Voltage |
VCC– | 2 | 10 | 4 | — | Negative supply Voltage |