The MAX3222E consists of two line drivers, two line receivers, and a dual charge-pump circuit with ±15kV ESD protection pin to pin (serial-port connection pins, including GND).
The device meets the requirements of TIA/EIA-232-F and provides the electrical interface between an asynchronous communication controller and the serial-port connector. The charge pump and four small external capacitors allow operation from a single 3V to 5.5V supply. The device operates at typical data signaling rates up to 500kbit/s and a maximum of 30V/μs driver output slew rate.
The MAX3222E can be placed in the power-down mode by setting the power-down ( PWRDOWN) input low, which draws only 1μA from the power supply. When the device is powered down, the receivers remain active while the drivers are placed in the high-impedance state. Also, during power down, the onboard charge pump is disabled; V+ is lowered to VCC, and V– is raised toward GND. Receiver outputs also can be placed in the high-impedance state by setting enable ( EN) high.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) |
---|---|---|
MAX3222E | DB (SSOP, 20) | 7.2mm x 7.8mm |
DW (SOIC, 20) | 12.8mm x 10.3mm | |
PW (TSSOP, 20) | 6.5mm x 6.4mm | |
DGS (VSSOP, 20) | 5.1mm x 4.9mm |