SLASEE4C January 2018 – December 2019 MSP430FR2512 , MSP430FR2522
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The MSP430FR25x2 is a family of ultra-low-power MSP430™ microcontrollers (MCUs) for capacitive touch sensing that feature CapTIvate™ touch technology for cost-sensitive applications featuring 1 to 16 capacitive buttons or proximity sensing. The MSP430FR25x2 MCUs offer value and performance for industrial applications exposed to electromagnetic disturbances, oil, water, and grease. The devices offer IEC-certified solutions with 5x lower power consumption than competition and support proximity sensing as well as touch through glass, plastic, and metal overlays.
TI capacitive touch sensing MSP430 MCUs are supported by an extensive hardware and software ecosystem with reference designs and code examples to get your design started quickly. The BOOSTXL-CAPKEYPADBoosterPack™ plug-in module can be used with the CAPTIVATE-PGMR programmer board (standalone or as part of the MSP-CAPT-FR2633 CapTIvate development kit) or with the LaunchPad development kit ecosystem. TI also provides free software including the CapTIvate Design Center, where engineers can quickly develop applications with an easy-to-use GUI and MSP430Ware™ software, and comprehensive documentation with the CapTIvate technology guide.
MSP430 MCUs with CapTIvate technology provide the most integrated and autonomous capacitive-touch solutions in the market with high reliability and noise immunity at the lowest power. For more information visit ti.com/captivate.
For complete module descriptions, see the MSP430FR4xx and MSP430FR2xx Family User's Guide.
PART NUMBER | PACKAGE | BODY SIZE(2) |
---|---|---|
MSP430FR2522IPW16 | TSSOP (16) | 5 mm × 4.4 mm |
MSP430FR2522IRHL | VQFN (20) | 4.5 mm × 3.5 mm |
MSP430FR2512IPW16 | TSSOP (16) | 5 mm × 4.4 mm |
MSP430FR2512IRHL | VQFN (20) | 4.5 mm × 3.5 mm |
CAUTION
System-level ESD protection must be applied in compliance with the device-level ESD specification to prevent electrical overstress or disturbing of data or code memory. See MSP430 System-Level ESD Considerations for more information.
Figure 1-1 shows the functional block diagram.