Refer to the PDF data sheet for device specific package drawings
The OPAx131 series of FET-input op amps provides high performance at low cost. The OPA131 single, OPA2131 dual, and OPA4131 quad versions in industry-standard pinouts allow cost-effective design options.
The OPAx131 series offers excellent general-purpose performance, including low offset voltage, drift, and good dynamic characteristics.
Single and dual versions are available in an 8-pin, SOIC, surface-mount package. The quad version is available in 14-pin and 16-pin, SOIC, surface-mount packages, and a 14-pin PDIP package.
PART NUMBER | CHANNEL COUNT | PACKAGE(1) |
---|---|---|
OPA131 | Single | D (SOIC, 8) |
OPA2131 | Dual | D (SOIC, 8) |
OPA4131 | Quad | D (SOIC, 14) |
DW (SOIC, 16) | ||
N (PDIP, 14) |