The OPA1652 (dual) and OPA1654 (quad) FET-input operational amplifiers achieve a low 4.5-nV/√Hz noise density with an ultra-low distortion of 0.00005% at 1 kHz. The OPA1652 and OPA1654 op amps offer rail-to-rail output swing to within 800 mV with a 2-kΩ load, which increases headroom and maximizes dynamic range. These devices also have a high output drive capability of ±30 mA.
These devices operate over a very-wide-supply range of ±2.25 V to ±18 V, or 4.5 V to 36 V, on only 2 mA of supply current per channel. The OPA1652 and OPA1654 op amps are unity-gain stable and provide excellent dynamic behavior over a wide range of load conditions.
These devices also feature completely independent circuitry for lowest crosstalk and freedom from interactions between channels, even when overdriven or overloaded.
The OPA1652 and OPA1654 temperature ranges are specified from –40°C to +85°C.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
OPA1652 | SOIC (8) | 4.90 mm × 3.91 mm |
VSSOP (8) | 3.00 mm × 3.00 mm | |
WSON (8) | 3.00 mm × 3.00 mm | |
OPA1654 | SOIC (14) | 8.65 mm × 3.91 mm |
TSSOP (14) | 5.00 mm × 4.40 mm |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
–IN A | 2 | I | Inverting input, channel A |
+IN A | 3 | I | Noninverting input, channel A |
–IN B | 6 | I | Inverting input, channel B |
+IN B | 5 | I | Noninverting input, channel B |
OUT A | 1 | O | Output, channel A |
OUT B | 7 | O | Output, channel B |
V– | 4 | — | Negative (lowest) power supply |
V+ | 8 | — | Positive (highest) power supply |
Thermal pad | — | — | Exposed thermal die pad on underside of DRG package; connect thermal die pad to V–. Soldering the thermal pad improves heat dissipation and provides specified performance |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
–IN A | 2 | I | Inverting input, channel A |
+IN A | 3 | I | Noninverting input, channel A |
–IN B | 6 | I | Inverting input, channel B |
+IN B | 5 | I | Noninverting input, channel B |
–IN C | 9 | I | Inverting input, channel C |
+IN D | 10 | I | Noninverting input, channel C |
–IN D | 13 | I | Inverting input, channel D |
+IN D | 12 | I | Noninverting input, channel D |
OUT A | 1 | O | Output, channel A |
OUT B | 7 | O | Output, channel B |
OUT C | 8 | O | Output, channel C |
OUT D | 14 | O | Output, channel D |
V– | 11 | — | Negative (lowest) power supply |
V+ | 4 | — | Positive (highest) power supply |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Voltage | Supply voltage, VS = (V+) – (V–) | 40 | V | |
Input | (V–) – 0.5 | (V+) + 0.5 | V | |
Current | Input (all pins except power-supply pins) | –10 | 10 | mA |
Output short-circuit(2) | Continuous | |||
Temperature | Operating, TA | –55 | 125 | °C |
Junction, TJ | 200 | °C | ||
Storage, Tstg | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1000 | |||
Machine model (MM) | ±200 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Supply voltage | 4.5 (±2.25) | 36 (±18) | V | ||
TA | Operating temperature | –40 | 85 | °C |
THERMAL METRIC(1) | OPA1652 | UNIT | |||
---|---|---|---|---|---|
D (SOIC) | DGK (VSSOP) | DRG (WSON) | |||
8 PINS | 8 PINS | 8 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 143.6 | 218.9 | 66.9 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 76.9 | 78.6 | 54.5 | °C/W |
RθJB | Junction-to-board thermal resistance | 61.8 | 103.7 | 40.4 | °C/W |
ψJT | Junction-to-top characterization parameter | 27.8 | 14.6 | 1.9 | °C/W |
ψJB | Junction-to-board characterization parameter | 61.3 | 101.8 | 40.4 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | N/A | N/A | 10.8 | °C/W |
THERMAL METRIC(1) | OPA1654 | UNIT | ||
---|---|---|---|---|
D (SOIC) | PW (TSSOP) | |||
14 PINS | 14 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 90.1 | 126.9 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 54.8 | 46.6 | °C/W |
RθJB | Junction-to-board thermal resistance | 44.4 | 58.6 | °C/W |
ψJT | Junction-to-top characterization parameter | 19.9 | 5.5 | °C/W |
ψJB | Junction-to-board characterization parameter | 44.2 | 57.8 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | N/A | N/A | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
AUDIO PERFORMANCE | |||||||
THD + N | Total harmonic distortion + noise | 0.00005% | |||||
G = 1, f = 1 kHz, VO = 3 VRMS | –126 | dB | |||||
IMD | Intermodulation distortion | G = 1, VO = 3 VRMS |
SMPTE and DIN Two-Tone, 4:1 (60 Hz and 7 kHz) |
0.00005% | |||
–126 | dB | ||||||
DIM 30 (3-kHz square wave and 15-kHz sine wave) | 0.00005% | ||||||
–126 | dB | ||||||
CCIF Twin-Tone (19 kHz and 20 kHz) |
0.00005% | ||||||
–126 | dB | ||||||
FREQUENCY RESPONSE | |||||||
GBW | Gain-bandwidth product | G = 1 | 18 | MHz | |||
SR | Slew rate | G = –1 | 10 | V/µs | |||
Full power bandwidth(1) | VO = 1 VP | 1.6 | MHz | ||||
Overload recovery time | G = –10 | 1 | µs | ||||
Channel separation (dual and quad) | f = 1 kHz | –120 | dB | ||||
NOISE | |||||||
en | Input voltage noise | f = 20 Hz to 20 kHz | 4.0 | µVPP | |||
Input voltage noise density | f = 1 kHz | 4.5 | nV/√Hz | ||||
f = 10 kHz | 3.8 | nV/√Hz | |||||
In | Input current noise density | f = 1 kHz | 3 | fA/√Hz | |||
OFFSET VOLTAGE | |||||||
VOS | Input offset voltage | VS = ±2.25 V to ±18 V | ±0.5 | ±1.5 | mV | ||
VS = ±2.25 V to ±18 V, TA = –40°C to 85°C(2) | 2 | 8 | µV/°C | ||||
PSRR | Power-supply rejection ratio | VS = ±2..25 V to ±18 V | 3 | 8 | µV/V | ||
INPUT BIAS CURRENT | |||||||
IB | Input bias current | VCM = 0 V | ±10 | ±100 | pA | ||
IOS | Input offset current | VCM = 0 V | ±10 | ±100 | pA | ||
INPUT VOLTAGE RANGE | |||||||
VCM | Common-mode voltage range | (V–) + 0.5 | (V+) – 2 | V | |||
CMRR | Common-mode rejection ratio | 100 | 110 | dB | |||
INPUT IMPEDANCE | |||||||
Differential | 100 || 6 | MΩ || pF | |||||
Common-mode | 6000 || 2 | GΩ || pF | |||||
OPEN-LOOP GAIN | |||||||
AOL | Open-loop voltage gain | (V–) + 0.8 V ≤ VO ≤ (V+) – 0.8 V, RL = 2 kΩ | 106 | 114 | dB | ||
OUTPUT | |||||||
VOUT | Voltage output | RL = 2 kΩ | (V–) + 0.8 | (V+) – 0.8 | V | ||
IOUT | Output current | See Typical Characteristics | mA | ||||
ZO | Open-loop output impedance | f = 1 MHz | See Typical Characteristics | Ω | |||
ISC | Short-circuit current(3) | ±50 | mA | ||||
CLOAD | Capacitive load drive | 100 | pF | ||||
POWER SUPPLY | |||||||
VS | Specified voltage | ±2.25 | ±18 | V | |||
IQ | Quiescent current (per channel) |
IOUT = 0 A | 2 | 2.5 | mA | ||
IOUT = 0 A, TA = –40°C to 85°C(2) | 2.8 | mA | |||||
TEMPERATURE | |||||||
Specified range | –40 | 85 | °C | ||||
Operating range | –55 | 125 | °C |