The OPA2188 operational amplifier uses TI proprietary auto-zeroing techniques to provide low offset voltage (25 μV, maximum), and near zero-drift over time and temperature. This miniature, high-precision, low quiescent current amplifier offers high input impedance and rail-to-rail output swing within 15 mV of the rails. The input common-mode range includes the negative rail. Either single or dual supplies can be used in the range of 4 V to 36 V (±2 V to ±18 V).
The OPA2188 device is available in MSOP-8 and SO-8 packages. The device is specified for operation from –40°C to +105°C.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
OPA2188 | SOIC (8) | 4.90 mm × 3.91 mm |
VSSOP (8) | 3.00 mm × 3.00 mm |
Changes from B Revision (September 2012) to C Revision
Changes from A Revision (June 2012) to B Revision
Changes from * Revision (August 2011) to A Revision
VERSION | PRODUCT | OFFSET VOLTAGE (µV) | OFFSET VOLTAGE DRIFT (µV/°C) | BANDWIDTH (MHz) |
---|---|---|---|---|
Single | OPA188 (4 V to 36 V) | 25 | 0.085 | 2 |
OPA333 (5 V) | 10 | 0.05 | 0.35 | |
OPA378 (5 V) | 50 | 0.25 | 0.9 | |
OPA735 (12 V) | 5 | 0.05 | 1.6 | |
Dual | OPA2188 (4 V to 36 V) | 25 | 0.085 | 2 |
OPA2333 (5 V) | 10 | 0.05 | 0.35 | |
OPA2378 (5 V) | 50 | 0.25 | 0.9 | |
OPA2735 (12 V) | 5 | 0.05 | 1.6 | |
Quad | OPA4188 (4 V to 36 V) | 25 | 0.085 | 2 |
OPA4330 (5 V) | 50 | 0.25 | 0.35 |