The OPA2333 series of CMOS operational amplifiers uses a proprietary auto-calibration technique to simultaneously provide very low offset voltage and near-zero drift over time and temperature(1). These miniature, high-precision, low-quiescent-current amplifiers offer high-impedance inputs that have a common-mode range 100 mV beyond the rails, and rail-to-rail output that swings within 150 mV of the rails. Single or dual supplies as low as 1.8 V (±0.9 V) and up to 5.5 V (±2.75 V) may be used. They are optimized for low-voltage single-supply operation.
The OPA2333 offers excellent common-mode rejection ratio (CMRR) without the crossover associated with traditional complementary input stages. This design results in superior performance for driving analog-to-digital converters (ADCs) without degradation of differential linearity.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
OPA2333-HT | SOIC (8) | 4.90 mm × 3.91 mm |
CFP (8) | 6.90 mm × 5.65 mm | |
CFP (8) | 7.035 mm × 5.75 mm | |
CDIP SB (8) | 18.55 mm × 7.49 mm |
Changes from H Revision (November 2013) to I Revision
Changes from G Revision (September 2012) to H Revision
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | OUT A | O | Analog output channel A |
2 | –IN A | I | Inverting analog input channel A |
3 | +IN A | I | Noninverting analog input channel A |
5 | +IN B | I | Noninverting analog input channel B |
6 | –IN B | I | Inverting analog input channel B |
4 | V– | — | Negative (lowest) power supply |
7 | OUT B | O | Analog output channel B |
8 | V+ | — | Positive (highest) power supply |
DIE THICKNESS | BACKSIDE FINISH | BACKSIDE POTENTIAL |
BOND PAD METALLIZATION COMPOSITION |
---|---|---|---|
15 mils. | Silicon with backgrind | V- | Al-Si-Cu (0.5%) |
DESCRIPTION | PAD NUMBER | A | B | C | D |
---|---|---|---|---|---|
OUT A | 1 | 21.20 | 1288.50 | 97.20 | 1364.50 |
–IN A | 2 | 21.20 | 923.65 | 97.20 | 999.65 |
+IN A | 3 | 21.20 | 533.05 | 97.20 | 609.05 |
V– | 4 | 31.30 | 172.20 | 107.30 | 248.20 |
+IN B | 5 | 864.80 | 162.25 | 940.80 | 238.25 |
–IN B | 6 | 864.80 | 552.65 | 940.80 | 628.65 |
OUT B | 7 | 864.80 | 897.10 | 940.80 | 973.10 |
V+ | 8 | 854.70 | 1280.45 | 930.70 | 1356.45 |