The OPA2356-EP high-speed, voltage-feedback CMOS operational amplifier is designed for video and other applications requiring wide bandwidth. The OPA2356-EP is unity-gain stable and can drive large output currents. Differential gain is 0.02% and differential phase is 0.05°. Quiescent current is only 8.3 mA per channel.
The OPA2356-EP is optimized for operation on single or dual supplies as low as 2.5 V (±1.25 V) and up to 5.5 V (±2.75 V). The common-mode input range for the OPA2356-EP extends 100 mV below ground and up to 1.5 V from V+. The output swing is within 100 mV of the rails, supporting wide dynamic range.
The OPA2356-EP is available in dual (VSSOP-8) versions. These versions feature completely independent circuitry for lowest crosstalk and freedom from interaction. The OPA2356-EP are specified over the extended –55°C to 125°C range.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
OPA2356MDGKREP | VSSOP (8) | 3.00 mm × 3.00 mm |
OPA2356MDGKTEP |