The OPAx992 family (OPA992, OPA2992, and OPA4992) is a family of high voltage (40V) general purpose operational amplifiers. These devices offer excellent DC precision and AC performance, including rail-to-rail input/output, low offset (±210µV, typical), low offset drift (±0.25µV/°C, typical) and low noise (7nV/√Hz at 1kHz, 4.4nV/√Hz at 10kHz).
Features such as differential and common-mode input voltage ranges to the supply rails, high short-circuit current (±65mA), and high slew rate (32V/µs) make the OPAx992 a flexible, robust, and high-performance op amp for high-voltage industrial applications.
The OPAx992 family of op amps is available in small-size packages (such as X2QFN and WSON), as well as standard packages (such as SOT-23, SOIC, and TSSOP), and is specified from –40°C to 125°C.
PART NUMBER(1) | CHANNEL COUNT | PACKAGE | PACKAGE SIZE(2) |
---|---|---|---|
OPA992 | Single | DCK (SC70, 5) | 2mm × 2.1mm |
DBV (SOT-23, 5) | 2.9mm × 2.8mm | ||
OPA992S | Single, Shutdown | DBV (SOT-23, 6) | 2.9mm × 2.8mm |
OPA2992 | Dual | D (SOIC, 8) | 4.9mm × 6mm |
DDF (SOT-23, 8) | 2.9mm × 2.8mm | ||
PW (TSSOP, 8) | 3mm × 6.4mm | ||
DGK (VSSOP, 8) | 3mm × 4.9mm | ||
DSG (WSON, 8) | 2mm × 2mm | ||
OPA2992S | Dual, Shutdown | RUG (X2QFN, 10) | 1.5mm × 2mm |
OPA4992 | Quad | D (SOIC, 14) | 8.65mm × 6mm |
PW (TSSOP, 14) | 5mm × 6.4mm |