The OPA376 family represents a new generation of low-noise operational amplifiers with e-trim™, offering outstanding dc precision and ac performance. Rail-to-rail input and output, low offset (25 μV, maximum), low noise (7.5 nV/√Hz), quiescent current of 950 μA (maximum), and a 5.5-MHz bandwidth make this part very attractive for a variety of precision and portable applications. In addition, this device has a reasonably wide supply range with excellent PSRR, making it attractive for applications that run directly from batteries without regulation.
The OPA376 (single version) is available in MicroSIZE SC70-5, SOT-23-5, and SOIC-8 packages. The OPA2376 (dual) is offered in the DSBGA-8, VSSOP-8, and SOIC-8 packages. The OPA4376 (quad) is offered in a TSSOP-14 package. All versions are specified for operation from –40°C to +125°C.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
OPA376 | SOIC (8) | 4.90 mm × 3.91 mm |
SOT-23 (5) | 2.90 mm × 1.60 mm | |
SC70 (5) | 2.00 mm × 1.25 mm | |
OPA2376 | SOIC (8) | 4.90 mm × 3.91 mm |
VSSOP (8) | 3.00 mm × 3.00 mm | |
DSBGA (8) | 1.30 mm × 2.30 mm | |
OPA4376 | TSSOP (14) | 5.00 mm × 4.40 mm |
Changes from F Revision (March 2013) to G Revision
Changes from E Revision (January 2013) to F Revision
Changes from D Revision (August 2010) to E Revision
Changes from C Revision (October 2008) to D Revision
PIN | I/O | DESCRIPTION | |||
---|---|---|---|---|---|
NAME | DBV | DCK | D | ||
+IN | 3 | 1 | 3 | I | Input signal + |
–IN | 4 | 3 | 2 | I | Input signal – |
NC | — | — | 1, 5, 8 | — | No connection |
OUT | 1 | 4 | 6 | O | Output signal |
V+ | 5 | 5 | 7 | — | Supply voltage+ |
V– | 2 | 2 | 4 | — | Supply voltage– |
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | D AND DGK | YZD | ||
+IN A | 3 | C1 | I | Input signal A+ |
–IN A | 2 | B1 | I | Input signal A– |
+IN B | 5 | D2 | I | Input signal B+ |
–IN B | 6 | C2 | I | Input signal B– |
OUT A | 1 | A1 | O | Output signal A |
OUT B | 7 | B2 | O | Output signal B |
V+ | 8 | A2 | — | Supply voltage+ |
V– | 4 | D1 | — | Supply voltage– |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | PW | ||
+IN A | 3 | I | Input signal A+ |
–IN A | 2 | O | Input signal A– |
+IN B | 5 | I | Input signal B+ |
–IN B | 6 | O | Input signal B– |
+IN C | 10 | I | Input signal C+ |
–IN C | 9 | O | Input signal C– |
+IN D | 12 | I | Input signal D+ |
–IN D | 13 | O | Input signal D– |
OUT A | 1 | O | Output signal A |
OUT B | 7 | O | Output signal B |
OUT C | 8 | O | Output signal C |
OUT D | 14 | O | Output signal D |
V+ | 4 | — | Supply voltage+ |
V– | 11 | — | Supply voltage– |