SBOS797A May 2016 – May 2016 OPA2377-Q1 , OPA377-Q1 , OPA4377-Q1
PRODUCTION DATA.
The OPAx377-Q1 family of operational amplifiers are wide-bandwidth CMOS amplifiers that provide very low noise, low input bias current, and low offset voltage while operating on a low quiescent current of 0.76 mA (typical).
The OPAx377-Q1 op amps are optimized for low-voltage, single-supply applications. The exceptional combination of ac and dc performance make them ideal for a wide range of applications, including small signal conditioning, audio, and active filters. In addition, these parts have a wide supply range with excellent PSRR, making them attractive for applications that run directly from batteries without regulation.
The OPA377-Q1 is available in the SOT23-5 package. The dual, OPA2377-Q1, is offered in the MSOP-8 package and the quad OPA4377-Q1 is offered in the TSSOP-14 package. All versions are specified for operation from –40°C to +125°C.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
OPA377-Q1 | SOT-23 (5) | 2.90 mm × 1.60 mm |
OPA2377-Q1 | VSSOP (8) | 3.00 mm × 3.00 mm |
OPA4377-Q1 | TSSOP (14) | 5.00 mm × 4.40 mm |
Changes from * Revision (May 2016) to A Revision
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
DBV | |||
+IN | 3 | I | Noninverting input |
–IN | 4 | I | Inverting input |
NC | — | — | No internal connection (can be left floating) |
OUT | 1 | O | Output |
V– | 2 | — | Negative (lowest) power supply |
V+ | 5 | — | Positive (highest) power supply |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
DGK | |||
–IN A | 2 | I | Inverting input, channel A |
–IN B | 6 | I | Inverting input, channel B |
+IN A | 3 | I | Noninverting input, channel A |
+IN B | 5 | I | Noninverting input, channel B |
OUT A | 1 | O | Output, channel A |
OUT B | 7 | O | Output, channel B |
V– | 4 | — | Negative (lowest) power supply |
V+ | 8 | — | Positive (highest) power supply |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
PW | |||
–IN A | 2 | I | Inverting input, channel A |
–IN B | 6 | I | Inverting input, channel B |
–IN C | 9 | I | Inverting input, channel C |
–IN D | 13 | I | Inverting input, channel D |
+IN A | 3 | I | Noninverting input, channel A |
+IN B | 5 | I | Noninverting input, channel B |
+IN C | 10 | I | Noninverting input, channel C |
+IN D | 12 | I | Noninverting input, channel D |
OUT A | 1 | O | Output, channel A |
OUT B | 7 | O | Output, channel B |
OUT C | 8 | O | Output, channel C |
OUT D | 14 | O | Output, channel D |
V– | 11 | — | Negative (lowest) power supply |
V+ | 4 | — | Positive (highest) power supply |