Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
OPAx130 Low-Power, Precision FET-Input
Operational Amplifiers
1 Features
- Low quiescent current: 530μA/amp
- Low offset voltage: 1mV max
- High open-loop gain: 123dB
(RL = 10kΩ)
- High CMRR: 90dB min
- FET input: IB = 20pA
max
- Excellent bandwidth: 1MHz
- Wide supply range: ±2.25V to
±18V
- Single, dual, and quad versions