Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
OPAx131 General-Purpose, FET-Input Operational
Amplifiers
1 Features
- FET input: IB = 50pA max
- Low offset voltage: 750μV
max
- Wide supply range: ±4.5V to
±18V
- Slew rate: 10V/μs
- Wide bandwidth: 4MHz
- Excellent capacitive load drive
- Single, dual, quad versions