The OPA314 family of single-, dual-, and quad-channel operational amplifiers represents a new generation of low-power, general-purpose CMOS amplifiers. Rail-to-rail input and output swings, low quiescent current (150 μA typically at 5 VS) combined with a wide bandwidth of 3 MHz, and very low noise (14 nV/√Hz at 1 kHz) make this family very attractive for a variety of battery-powered applications that require a good balance between cost and performance. The low input bias current supports applications with MΩ source impedances.
The robust design of the OPA314 devices provides ease-of-use to the circuit designer: unity-gain stability with capacitive loads of up to 300 pF, an integrated RF/EMI rejection filter, no phase reversal in overdrive conditions, and high electrostatic discharge (ESD) protection (4-kV HBM).
These devices are optimized for low-voltage operation as low as 1.8 V (±0.9 V) and up to 5.5 V (±2.75 V), and are specified over the full extended temperature range of –40°C to 125°C.
The OPA314 (single) is available in both SC70-5 and SOT23-5 packages. The OPA2314 (dual) is offered in SO-8, MSOP-8, and DFN-8 packages. The quad-channel OPA4314 is offered in a TSSOP-14 package.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
OPA314 | SOT-23 (5) | 2.90 mm × 1.60 mm |
SC70 (5) | 2.00 mm × 1.25 mm | |
OPA2314 | VSSOP (8) | 3.00 mm × 3.00 mm |
SOIC (8) | 4.90 mm × 3.91 mm | |
VSON (8) | 3.00 mm × 3.00 mm | |
OPA4314 | TSSOP (14) | 5.00 mm × 4.40 mm |
Changes from F Revision (April 2013) to G Revision
Changes from E Revision (September 2012) to F Revision
Changes from D Revision (March 2012) to E Revision
Changes from C Revision (February 2012) to D Revision
Changes from B Revision (December 2011) to C Revision
Changes from A Revision (August 2011) to B Revision
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | DBV | DCK | ||
+IN | 3 | 1 | I | Noninverting input |
–IN | 4 | 3 | I | Inverting input |
OUT | 1 | 4 | O | Output |
V+ | 5 | 5 | — | Positive (highest) supply |
V– | 2 | 2 | — | Negative (lowest) supply |
PIN | I/O | DESCRIPTION | |||
---|---|---|---|---|---|
NAME | DRB | DGK | D | ||
+IN A | 3 | 3 | 3 | I | Noninverting input |
+IN B | 5 | 5 | 5 | I | Noninverting input |
–IN A | 2 | 2 | 2 | I | Inverting input |
–IN B | 6 | 6 | 6 | I | Inverting input |
OUT A | 1 | 1 | 1 | O | Output |
OUT B | 7 | 7 | 7 | O | Output |
V+ | 8 | 8 | 8 | — | Positive (highest) supply |
V– | 4 | 4 | 4 | — | Negative (lowest) supply |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
+IN A | 3 | I | Noninverting input |
+IN B | 5 | I | Noninverting input |
+IN C | 10 | I | Noninverting input |
+IN D | 12 | I | Noninverting input |
–IN A | 2 | I | Inverting input |
–IN B | 6 | I | Inverting input |
–IN C | 9 | I | Inverting input |
–IN D | 13 | I | Inverting input |
OUT A | 1 | O | Output |
OUT B | 7 | O | Output |
OUT C | 8 | O | Output |
OUT D | 14 | O | Output |
V+ | 4 | — | Positive (highest) supply |
V– | 11 | — | Negative (lowest) supply |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage | 7 | V | ||
Signal input terminals | Voltage(2) | (V–) – 0.5 | (V+) + 0.5 | V |
Current(2) | –10 | 10 | mA | |
Output short-circuit(3) | Continuous | mA | ||
Operating temperature, TA | –40 | 150 | °C | |
Junction temperature, TJ | °C | |||
Storage temperature, Tstg | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±4000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1000 | |||
Machine model (MM) | ±200 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VS | Supply voltage | 1.8 (±0.9) | 5.5 (±2.75) | V | |
TA | Ambient operating temperature | –40 | 125 | °C |
THERMAL METRIC(1) | OPA314 | UNIT | |||
---|---|---|---|---|---|
DBV (SOT23) | DCK (SC70) | DRL (SOT553) | |||
5 PINS | 5 PINS | 5 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 228.5 | 281.4 | 208.1 | °C/W |
RθJC(top) | Junction-to-case(top) thermal resistance | 99.1 | 91.6 | 0.1 | °C/W |
RθJB | Junction-to-board thermal resistance | 54.6 | 59.6 | 42.4 | °C/W |
ψJT | Junction-to-top characterization parameter | 7.7 | 1.5 | 0.5 | °C/W |
ψJB | Junction-to-board characterization parameter | 53.8 | 58.8 | 42.2 | °C/W |
THERMAL METRIC(1) | OPA2314 | UNIT | |||
---|---|---|---|---|---|
D (SO) | DGK (MSOP) | DRB (DFN) | |||
8 PINS | 8 PINS | 8 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 138.4 | 191.2 | 53.8 | °C/W |
RθJC(top) | Junction-to-case(top) thermal resistance | 89.5 | 61.9 | 69.2 | °C/W |
RθJB | Junction-to-board thermal resistance | 78.6 | 111.9 | 20.1 | °C/W |
ψJT | Junction-to-top characterization parameter | 29.9 | 5.1 | 3.8 | °C/W |
ψJB | Junction-to-board characterization parameter | 78.1 | 110.2 | 11.6 | °C/W |
THERMAL METRIC(1) | OPA4314 | UNIT | ||
---|---|---|---|---|
D (SOIC) | PW (TSSOP) | |||
14 PINS | 14 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 93.2 | 121 | °C/W |
RθJC(top) | Junction-to-case(top) thermal resistance | 51.8 | 49.4 | °C/W |
RθJB | Junction-to-board thermal resistance | 49.4 | 62.8 | °C/W |
ψJT | Junction-to-top characterization parameter | 13.5 | 5.9 | °C/W |
ψJB | Junction-to-board characterization parameter | 42.2 | 62.2 | °C/W |
PARAMETER | TEST CONDITIONS | TA = 25 °C | TA = –40°C to 125°C | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | |||||
OFFSET VOLTAGE | ||||||||||
VOS | Input offset voltage | VCM = (VS+) – 1.3 V | 0.5 | 2.5 | mV | |||||
dVOS/dT | vs Temperature | 1 | μV/°C | |||||||
PSRR | vs power supply | VCM = (VS+) – 1.3 V | 78 | 92 | dB | |||||
Over temperature | 74 | dB | ||||||||
Channel separation, DC | At DC | 10 | µV/V | |||||||
INPUT VOLTAGE RANGE | ||||||||||
VCM | Common-mode voltage range | (V–) – 0.2 | (V+) + 0.2 | V | ||||||
CMRR | Common-mode rejection ratio | VS = 1.8 V to 5.5 V, (VS–) – 0.2 V < VCM < (VS+) – 1.3 V | 75 | 96 | dB | |||||
VS = 5.5 V, VCM = –0.2 V to 5.7 V(2) | 66 | 80 | dB | |||||||
Over temperature | VS = 1.8 V, (VS–) – 0.2 V < VCM < (VS+) – 1.3 V | 70 | 86 | dB | ||||||
VS = 5.5 V, (VS–) – 0.2 V < VCM < (VS+) – 1.3 V | 73 | 90 | dB | |||||||
VS = 5.5 V, VCM = –0.2 V to 5.7 V(2) | 60 | dB | ||||||||
INPUT BIAS CURRENT | ||||||||||
IB | Input bias current | ±0.2 | ±10 | pA | ||||||
Over temperature | ±600 | pA | ||||||||
IOS | Input offset current | ±0.2 | ±10 | pA | ||||||
Over temperature | ±600 | pA | ||||||||
NOISE | ||||||||||
Input voltage noise (peak-to-peak) | f = 0.1 Hz to 10 Hz | 5 | μVPP | |||||||
en | Input voltage noise density | f = 10 kHz | 13 | nV/√Hz | ||||||
f = 1 kHz | 14 | nV/√Hz | ||||||||
in | Input current noise density | f = 1 kHz | 5 | fA/√Hz | ||||||
INPUT CAPACITANCE | ||||||||||
CIN | Differential | VS = 5 V | 1 | pF | ||||||
Common-mode | VS = 5 V | 5 | pF | |||||||
OPEN-LOOP GAIN | ||||||||||
AOL | Open-loop voltage gain | VS = 1.8 V, 0.2 V < VO < (V+) – 0.2 V, RL = 10 kΩ | 90 | 115 | dB | |||||
VS = 5.5 V, 0.2 V < VO < (V+) – 0.2 V, RL = 10 kΩ | 100 | 128 | dB | |||||||
VS = 1.8 V, 0.5 V < VO < (V+) – 0.5 V, RL = 2 kΩ(2) | 90 | 100 | dB | |||||||
VS = 5.5 V, 0.5 V < VO < (V+) – 0.5 V, RL = 2 kΩ(2) | 94 | 110 | dB | |||||||
Over temperature | VS = 5.5 V, 0.2 V < VO < (V+) – 0.2 V, RL = 10 kΩ | 90 | 110 | dB | ||||||
VS = 5.5 V, 0.5 V < VO < (V+) – 0.2 V, RL = 2 kΩ | 100 | dB | ||||||||
Phase margin | VS = 5 V, G = 1, RL = 10 kΩ | 65 | ° | |||||||
FREQUENCY RESPONSE | ||||||||||
GBW | Gain-bandwidth product | VS = 1.8 V, RL = 10 kΩ, CL = 10 pF | 2.7 | MHz | ||||||
VS = 5 V, RL = 10 kΩ, CL = 10 pF | 3 | MHz | ||||||||
SR | Slew rate(3) | VS = 5 V, G = 1 | 1.5 | V/μs | ||||||
tS | Settling time | To 0.1%, VS = 5 V, 2-V step , G = 1 | 2.3 | μs | ||||||
To 0.01%, VS = 5 V, 2-V step , G = 1 | 3.1 | μs | ||||||||
Overload recovery time | VS = 5 V, VIN × Gain > VS | 5.2 | μs | |||||||
THD+N | Total harmonic distortion + noise(4) | VS = 5 V, VO = 1 VRMS, G = +1, f = 1 kHz, RL = 10 kΩ | 0.001% | |||||||
OUTPUT | ||||||||||
VO | Voltage output swing from supply rails | VS = 1.8 V, RL = 10 kΩ | 5 | 15 | mV | |||||
VS = 5.5 V, RL = 10 kΩ | 5 | 20 | mV | |||||||
VS = 1.8 V, RL = 2 kΩ | 15 | 30 | mV | |||||||
VS = 5.5 V, RL = 2 kΩ | 22 | 40 | mV | |||||||
Over temperature | VS = 5.5 V, RL = 10 kΩ | 30 | mV | |||||||
VS = 5.5 V, RL = 2 kΩ | 60 | mV | ||||||||
ISC | Short-circuit current | VS = 5 V | ±20 | mA | ||||||
RO | Open-loop output impedance | VS = 5.5 V, f = 100 Hz | 570 | Ω | ||||||
POWER SUPPLY | ||||||||||
VS | Specified voltage range | 1.8 | 5.5 | V | ||||||
IQ | Quiescent current per amplifier | OPA314, OPA2314, OPA4314, VS = 1.8 V, IO = 0 mA | 130 | 180 | µA | |||||
OPA2314, OPA4314, VS = 5 V, IO = 0 mA | 150 | 190 | µA | |||||||
OPA314, VS = 5 V, IO = 0 mA | 150 | 210 | µA | |||||||
Over temperature | VS = 5 V, IO = 0 mA | 220 | µA | |||||||
Power-on time | VS = 0 V to 5 V, to 90% IQ level | 44 | µs | |||||||
TEMPERATURE | ||||||||||
Specified range | –40 | 125 | °C | |||||||
Operating range | –40 | 150 | °C | |||||||
Storage range | –65 | 150 | °C |
TITLE | FIGURE |
---|---|
Open-Loop Gain and Phase vs Frequency | Figure 1 |
Open-Loop Gain vs Temperature | Figure 2 |
Quiescent Current vs Supply Voltage | Figure 3 |
Quiescent Current vs Temperature | Figure 4 |
Offset Voltage Production Distribution | Figure 5 |
Offset Voltage Drift Distribution | Figure 6 |
Offset Voltage vs Common-Mode Voltage (Maximum Supply) | Figure 7 |
Offset Voltage vs Temperature | Figure 8 |
CMRR and PSRR vs Frequency (RTI) | Figure 9 |
CMRR and PSRR vs Temperature | Figure 10 |
0.1-Hz to 10-Hz Input Voltage Noise (5.5 V) | Figure 11 |
Input Voltage Noise Spectral Density vs Frequency (1.8 V, 5.5 V) | Figure 12 |
Input Voltage Noise vs Common-Mode Voltage (5.5 V) | Figure 13 |
Input Bias and Offset Current vs Temperature | Figure 14 |
Open-Loop Output Impedance vs Frequency | Figure 15 |
Maximum Output Voltage vs Frequency and Supply Voltage | Figure 16 |
Output Voltage Swing vs Output Current (over Temperature) | Figure 17 |
Closed-Loop Gain vs Frequency, G = 1, –1, 10 (1.8 V) | Figure 18 |
Closed-Loop Gain vs Frequency, G = 1, –1, 10 (5.5 V) | Figure 19 |
Small-Signal Overshoot vs Load Capacitance | Figure 20 |
Small-Signal Step Response, Noninverting (1.8 V) | Figure 21 |
Small-Signal Step Response, Noninverting ( 5.5 V) | Figure 22 |
Large-Signal Step Response, Noninverting (1.8 V) | Figure 23 |
Large-Signal Step Response, Noninverting ( 5.5 V) | Figure 24 |
Positive Overload Recovery | Figure 25 |
Negative Overload Recovery | Figure 26 |
No Phase Reversal | Figure 27 |
Channel Separation vs Frequency (Dual) | Figure 28 |
THD+N vs Amplitude (G = 1, 2 kΩ, 10 kΩ) | Figure 29 |
THD+N vs Amplitude (G = –1, 2 kΩ, 10 kΩ) | Figure 30 |
THD+N vs Frequency (0.5 VRMS, G = +1, 2 kΩ, 10 kΩ) | Figure 31 |
EMIRR | Figure 32 |