Refer to the PDF data sheet for device specific package drawings
The OPA4830 is a quad, low-power, single-supply, wideband, voltage-feedback amplifier designed to operate on a single 3V or 5V supply. Operation on ±5V or +10V supplies is also supported. The input range extends less than the negative supply and to within 1.8V of the positive supply. Using complementary common-emitter outputs provides an output swing to within 220mV of either supply while driving 150Ω. High output drive current (±80mA) and low differential gain and phase errors also make this amplifier an excellent choice for single-supply consumer video products.
Low distortion operation is specified by the high gain bandwidth product (110MHz) and slew rate (560V/μs), making the OPA4830 an excellent input buffer stage to 3V and 5V CMOS analog-to-digital converters (ADCs). Unlike other low-power, single-supply amplifiers, distortion performance improves as the signal swing is decreased. A low 9.2nV/√Hz input voltage noise supports wide dynamic range operation.
The OPA4830 is available in an industry-standard, quad pinout TSSOP-14 package.
DESCRIPTION | SINGLES | DUALS | TRIPLES | QUADS |
---|---|---|---|---|
Rail-to-rail | OPA830 | OPA2830 | — | — |
Rail-to-rail fixed-gain | OPA832 | OPA2832 | OPA3832 | — |
General-purpose (1800V/μs slew rate) |
OPA690 | OPA2690 | OPA3690 | — |
Low-noise, high dc precision |
OPA820 | OPA2822 | — | OPA4820 |