Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
OPAx990-Q1 Automotive 40V Rail-to-Rail Input or Output, Low
Offset Voltage, Low Power Op Amp
1 Features
- Low offset voltage: ±300µV
- Low offset voltage drift: ±0.6µV/°C
- Low noise: 30
nV/√Hz at 1kHz
- High common-mode rejection: 115dB
- Low bias current: ±10pA
- Rail-to-rail input and
output
- MUX-friendly comparator inputs:
- Amplifier operates with
differential inputs up to supply rail
- Amplifier can be used in open-loop or as comparator
- Wide bandwidth: 1.1MHz GBW
- High slew rate: 4.5V/µs
- Low quiescent current: 120µA per
amplifier
- Wide supply: ±1.35V to ±20V,
2.7V to 40V
- Robust EMIRR performance: 78dB
at 1.8GHz
- Differential and common-mode
input voltage range to supply rail