Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
OPAx992 40V Rail-to-Rail Input/Output, Low Offset Voltage, Low Noise Op Amp
1 Features
- Low offset voltage: ±210µV
- Low offset voltage drift: ±0.25µV/°C
- Low noise: 7nV/√Hz at 1kHz, 4.4nV/√Hz broadband
- High common-mode rejection: 115dB
- Low bias current: ±10pA
- Rail-to-rail input and
output
- MUX-friendly/comparator inputs
- Amplifier operates with
differential inputs up to supply rail
- Amplifier can be used in open-loop or as comparator
- Wide bandwidth: 10.6MHz GBW, unity-gain
stable
- High slew rate: 32V/µs
- Low quiescent current: 2.4mA per amplifier
- Wide supply: ±1.35V to ±20V,
2.7V to 40V
- Robust EMIRR performance