Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
OPA859-Q1 1.8-GHz Unity-Gain Bandwidth, 3.3-nV/√Hz, FET Input Amplifier
1 Features
- AEC-Q100 Qualified for Automotive
Applications:
- Temperature grade 1: –40°C to +125°C,
TA
- High Unity-Gain Bandwidth: 1.8 GHz
- Gain Bandwidth Product: 900 MHz
- Ultra-Low Bias Current MOSFET Inputs: 10 pA
- Low Input Voltage Noise: 3.3
nV/√Hz
- Slew Rate: 1150 V/µs
- Low Input Capacitance:
- Common-Mode: 0.6 pF
- Differential: 0.2 pF
- Wide Input Common-Mode Range:
- 1.4 V from Positive Supply
- Includes Negative Supply
- 2.5 VPP Output Swing in TIA
Configuration
- Supply Voltage Range: 3.3 V to 5.25 V
- Quiescent Current: 20.5 mA
- Package: 8-Pin WSON
- Temperature Range: –40°C to +125°C