This 16-bit I/O expander for the two-line bidirectional bus (I2C) is designed for 2.3-V to 5.5-V VCC operation. It provides general-purpose remote I/O expansion for most microcontroller families via the I2C interface [serial clock (SCL), serial data (SDA)].
The PCA9539 consists of two 8-bit Configuration (input or output selection), Input Port, Output Port, and Polarity Inversion (active-high or active-low operation) registers. At power-on, the I/Os are configured as inputs. The system master can enable the I/Os as either inputs or outputs by writing to the I/O configuration bits. The data for each input or output is kept in the corresponding Input or output register. The polarity of the Input Port register can be inverted with the Polarity Inversion register. All registers can be read by the system master.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
PCA9539 | SSOP (24) | 8.20 mm × 5.30 mm |
TVSOP (24) | 5.00 mm × 4.40 mm | |
SOIC (24) | 15.40 mm × 7.50 mm | |
TSSOP (24) | 7.80 mm × 4.40 mm | |
VQFN (24) | 4.00 mm × 4.00 mm |
Changes from Revision G (May 2014) to Revision H (March 2021)